Tube Extension Straight Connector LQ3H-T Metric Size

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Fluoropolymer fittings.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
Tube Extension Straight Connector Specifications

Dimensional Outline Drawing

Dimensional Outline Drawing
(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E'), L': Nut material PVDF dimensions.
W: Width across flats dimension.
Metric Size
| Model | Applicable Tubing Outer Diameter | D | E | E' | H | L1 | L1' | L2 | M | W |
|---|---|---|---|---|---|---|---|---|---|---|
| LQ3H21-T | ø6 | ø6 | 17 | 16 | 16 | 53 | 51.5 | 18 | 20 | 14 |
| LQ3H31-T | ø10 | ø10 | 22.5 | 19.5 | 21 | 67.5 | 64.5 | 22.5 | 25 | 18 |
| LQ3H32-T | ø8 | ø8 | ||||||||
| LQ3H41-T | ø12 | ø12 | 24 | 22 | 24 | 74 | 72 | 24 | 29 | 22 |
| LQ3H51-T | ø19 | ø19 | 26.5 | 24 | 32 | 83.5 | 81 | 26.5 | 37 | 30 |
| LQ3H61-T | ø25 | ø25 | 30 | 26 | 41 | 97.5 | 93.5 | 31 | 49 | 36 |
(Unit: mm)
| - | Connection tube | Outer diameter (mm) | Internal thickness (mm) | ||
|---|---|---|---|---|---|
| Size | Standard size | Tolerance | Standard size | Tolerance | |
| Metric Size | ø3 × ø2 | 3 | 0.1 | 0.5 | ±0.06 |
| ø4 × ø3 | 4 | ||||
| ø6 × ø4 | 6 | 1 | ±0.1 | ||
| ø8 × ø6 | 8 | ||||
| ø10 × ø8 | 10 | ||||
| ø12 × ø10 | 12 | ||||
| ø19 × ø16 | 19 | 0.2 | 1.5 | ±0.15 | |
| ø25 × ø22 | 25 | ||||