Fluoropolymer Pipe Fitting, LQ3 Series, Tubing Extension Straight Connector, Inch Size

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Fluoropolymer fittings with excellent flow-through characteristics.
[Features]
· Material: New PFA.
· Triple-seal construction.
· Ease of installation.
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent heat resistance.
· Can be used at 200°C.
Tube Extension Straight Connector LQ3H-T (Inch Size) Specifications

Tube Extension Straight Connector: LQ3H-T Dimensions

Tube Extension Straight Connector: LQ3H-T Dimensions

Size 7 Dimensional Outline Drawing
(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E'), L': Nut material PVDF dimensions.
W: Width across flats dimension.
Inch Size
| Model | Applicable Tubing Outer Diameter | D | E | E' | H | L1 | L1' | L2 | M | W |
|---|---|---|---|---|---|---|---|---|---|---|
| LQ3H2A-T | 1/4 " | 1/4 " | 17 | 16 | 16 | 53 | 51.5 | 18 | 20 | 14 |
| LQ3H3A-T | 3/8 " | 3/8 " | 22.5 | 19.5 | 21 | 65.5 | 62.5 | 23.5 | 25 | 18 |
| LQ3H4A-T | 1/2 " | 1/2 " | 24.5 | 22.5 | 24 | 72 | 70 | 25 | 29 | 22 |
| LQ3H5A-T | 3/4 " | 3/4 " | 26.5 | 24 | 32 | 83.5 | 81 | 26.5 | 37 | 30 |
| LQ3H6A-T | 1 " | 1 " | 30 | 26 | 41 | 97.5 | 93.5 | 31 | 49 | 36 |
| LQ3H7A-T | 1 1/4 " | 1 1/4 " | 35 | 35 | 50 | 120.5 | 120.5 | 41.5 | 64 | 46 |
(Unit: mm)
Applicable tubing size
| - | Connection Tube Size | Outer diameter (mm) | Internal thickness (mm) | ||
|---|---|---|---|---|---|
| Standard size | Tolerance | Standard size | Tolerance | ||
| Inch Size | 1/8 "×0.086 " | 3.18 | +0.2 -0.1 | 0.5 | ±0.1 |
| 3/16 "×1/8 " | 4.75 | 0.8 | |||
| 1/4 "×5/32 " | 6.35 | 1.2 | ±0.12 | ||
| 3/8 "×1/4 " | 9.53 | 1.6 | ±0.15 | ||
| 1/2 "×3/8 " | 12.7 | ||||
| 3/4 "×5/8 " | 19.0 | +0.3 -0.1 | |||
| 1 "×7/8 " | 25.4 | ||||
| 1 1/4 "×1.1 " | 31.75 | ±0.25 | 1.9 | ±0.2 | |
| 1 1/2 "×1.33 " | 38.1 | ±0.2 | 2.2 | ±0.2 | |