Space-Saving Fitting Panel Mount Union LQ2P Metric Size Fluoropolymer Fittings

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Fluoropolymer space-saving fitting (panel mount union).
[Features]
· Metric size.
· The reducer method allows tubing size changes without replacing the body.
· Quadruple seal construction.
· Material: New PFA.
· Maximum operating pressure (at 20°C): 1.0 MPa.
· Operating temperature: 0 to 200°C.
Space-Saving Fitting Panel Mount Union: LQ2P Metric Size Details

Space-Saving Fitting Image Figure
Space-Saving Fitting Panel Mount Union: LQ2P Metric Size Dimensions
(Unit: mm)

Space-Saving Fitting Panel Mount Union: LQ2P Dimensional Drawing
Model Numbers LQ2P21/2-SN, LQ2P31/2/3-SN

Model Numbers LQ2P21/2-SN, LQ2P31/2/3-SN Dimensional Drawing
Model Numbers LQ2P41/2-SN, LQ2P51/2-SN

Model Numbers LQ2P41/2-SN, LQ2P51/2-SN Dimensional Drawing
| Model | Applicable Tubing Outer Diameter | E | H | J | K | L1 | L2 | M | N | t | W |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LQ2P21□□ | ø6 | 19 | 18 | 6 | ø14.5 | 31 | 73 | 19.9 | - | 7 | 16 |
| LQ2P22□□ | ø4 | ||||||||||
| LQ2P31□□ | ø10 | 22 | 24 | 6 | ø20.5 | 36 | 83 | 26.2 | - | 7 | 24 |
| LQ2P32□□ | ø8 | ||||||||||
| LQ2P33□□ | ø6 | 34.5 | 82 | ||||||||
| LQ2P41□□ | ø12 | 28 | 30 | 9 | ø24.5 | 42 | 95 | 33.1 | 21 | 7 | 30 |
| LQ2P42□□ | ø10 | 40 | 93 | ||||||||
| LQ2P51□□ | ø19 | 32 | 36 | 9 | ø30.5 | 49 | 110 | 40 | 26 | 10 | 36 |
| LQ2P52□□ | ø12 | 47 | 108 |
- *(E): Reference dimension for the inserted tubing from the end surface of the nut.
- * W: Width across flats dimension.
Caution
- *Confirm the specifications.
- * After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
- * Use special tools to connect tubing.
- * Perform maintenance in accordance with the procedures in the instruction manual.
- * Do not use in locations having an explosive atmosphere.
- * Do not operate in locations where vibration or impact occurs.
- * In locations near heat sources, block off radiated heat.