Fluoropolymer Pipe Fitting, LQ2 Series, Space Saving Fitting, Panel-Mount Union, Inch Size

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Fluoropolymer space-saving fitting (panel mount union).
[Features]
· Inch size.
· The reducer method allows tubing size changes without replacing the body.
· Quadruple seal construction.· Material: New PFA.
· Maximum operating pressure (at 20°C): 1.0 MPa.
· Operating temperature: 0 to 200°C.
· Improved ability to attach and remove
· Small/lightweight
[Applications]
· Basically same applications as the elbow.
· Used to prevent fittings from interfering with one another in a three-dimensional positioning.
Space-Saving Fitting Panel Mount Union: LQ2P Inch Size Details

Space-Saving Fitting Image Figure
Space-Saving Fitting Panel Mount Union: LQ2P Inch Size Dimensions
(Unit: mm)

Space-Saving Fitting Panel Mount Union: LQ2P Dimensional Drawing
Model Numbers LQ2P2A/B/C-SN, LQ2P3A/B-SN

Model Numbers LQ2P2A/B/C-SN, LQ2P3A/B-SN Dimensional Drawing
Model Numbers LQ2P4A/B-SN, LQ2P5A/B-SN

Model Numbers LQ2P4A/B-SN, LQ2P5A/B-SN Dimensional Drawing
| Model | Applicable Tubing Outer Diameter | E | H | J | K | L1 | L2 | M | N | t | W |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LQ2P2A□□ | 1/4" | 19 | 18 | 6 | ø14.5 | 31 | 73 | 19.9 | - | 7 | 16 |
| LQ2P2B□□ | 3/16" | ||||||||||
| LQ2P2C□□ | 1/8" | ||||||||||
| LQ2P3A□□ | 3/8" | 22 | 24 | 6 | ø20.5 | 36 | 83 | 26.2 | - | 7 | 24 |
| LQ2P3B□□ | 1/4" | 34.5 | 82 | ||||||||
| LQ2P4A□□ | 1/2" | 28 | 30 | 9 | ø24.5 | 42 | 95 | 33.1 | 21 | 7 | 30 |
| LQ2P4B□□ | 3/8" | 40 | 93 | ||||||||
| LQ2P5A□□ | 3/4" | 32 | 36 | 9 | ø30.5 | 49 | 110 | 40 | 26 | 10 | 36 |
| LQ2P5B□□ | 1/2" | 47 | 108 |
- *(E): Reference dimension for the inserted tubing from the end surface of the nut.
- * W: Width across flats dimension.
- * Only the applicable tube outer diameters are indicated in inches.
Caution
- *Confirm the specifications.
- * After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
- * Use special tools to connect tubing.
- * Perform maintenance in accordance with the procedures in the instruction manual.
- * Do not use in locations having an explosive atmosphere.
- * Do not operate in locations where vibration or impact occurs.
- * In locations near heat sources, block off radiated heat.