Different Diameter Straight 10-KGH Stainless Steel One-Touch Fitting, KG Series.

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to connect different sized tubes.
Different Diameter Straight: 10-KGH Specifications

Different Diameter Straight: 10-KGH dimensional outline drawing
| Applicable tubing outer diameter (mm) | Model | øDNote) | L | M1 | M2 | Effective cross-sectional area (mm2) | Weight g | |
|---|---|---|---|---|---|---|---|---|
| (a) | (b) | Urethane | ||||||
| 4 | 6 | 10-KGH04-06 | 12.8 | 34.5 | 16 | 17 | 4 | 5 |
| 6 | 8 | 10-KGH06-08 | 15.2 | 38.5 | 17 | 18.5 | 10.4 | 6 |
| 8 | 10 | 10-KGH08-10 | 18.5 | 42 | 18.5 | 21 | 18.0 | 11 |
| 10 | 12 | 10-KGH10-12 | 20.9 | 44.5 | 21 | 22 | 29.5 | 14 |
Note) øD is the maximum diameter.