Universal Male Elbow 10-KGV Stainless Steel One-Touch Fitting, KG Series.

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Elbow union for confined spaces. The hex-head part on the main body can be tightened using a socket wrench.
Universal Male Elbow: 10-KGV Specifications

Universal Male Elbow: 10-KGV dimensional outline drawing
| Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note) | øD2 | L1 | L2 | L3 | *A | M | Effective cross-sectional area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||
| 4 | M5 × 0.8 | 10-KGV04-M5 | 8 | 10.4 | 9.8 | 20.5 | 11 | 18.5 | 15 | 16 | 2.9 | 6 |
| 1/8 | 10-KGV04-01 | 13.4 | 22 | 13.6 | 25.6 | 22.5 | 14 | |||||
| 6 | M5 × 0.8 | 10-KGV06-M5 | 8 | 12.8 | 9.8 | 23.5 | 12 | 18.5 | 15 | 17 | 3.8 | 7 |
| 1/8 | 10-KGV06-01 | 13.4 | 24 | 13.6 | 25.6 | 22.5 | 5.9 | 15 | ||||
| 1/4 | 10-KGV06-02 | 10 | 15.3 | 23.5 | 18 | 30.5 | 25 | 26 | ||||
| 8 | 1/8 | 10-KGV08-01 | 12 | 15.2 | 17.6 | 28.5 | 14.6 | 27.6 | 24.5 | 18.5 | 11.2 | 24 |
| 1/4 | 10-KGV08-02 | 18 | 31 | 25.5 | 30 | |||||||
| 3/8 | 10-KGV08-03 | 14 | 20.6 | 27.5 | 19.4 | 35.4 | 30 | 14.3 | 47 | |||
| 10 | 1/4 | 10-KGV10-02 | 14 | 18.5 | 20.6 | 31 | 19 | 35 | 29.5 | 21 | 20.3 | 40 |
| 3/8 | 10-KGV10-03 | 19.4 | 35.4 | 30 | 49 | |||||||
| 12 | 3/8 | 10-KGV12-03 | 17 | 20.9 | 25.2 | 34 | 20.9 | 37.4 | 32 | 22 | 30.8 | 63 |
| 1/2 | 10-KGV12-04 | 24.1 | 40.6 | 33.5 | 80 |
*Reference dimensions after R thread installation.
Note) øD1 is the maximum diameter.