Union Tee 10-KGT Stainless Steel One-Touch Fitting, KG Series.

Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· CRT production lines where contact with copper must be avoided.
· Cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to connect tubes in both 90° directions.
Union Tee: 10-KGT Outline Drawing And Dimensions

Union Tee: 10-KGT outline drawing
(Unit: mm)
| Applicable tubing outer diameter (mm) | Model | øDNote 1) | L | Q | M | Effective cross-sectional area mm2 | Weight g |
|---|---|---|---|---|---|---|---|
| Urethane | |||||||
| 4 | 10-KGT04-00 | 10.4 | 18 | 4.5 | 16 | 4.4 | 7 |
| 6 | 10-KGT06-00 | 12.8 | 20 | 5.3 | 17 | 10.6 | 10 |
| 8 | 10-KGT08-00 | 15.2 | 23 | 6 | 18.5 | 17.7 | 15 |
| 10 | 10-KGT10-00 | 18.5 | 26.5 | 6.8 | 21 | 28.4 | 25 |
| 12 | 10-KGT12-00 | 20.9 | 28.5 | 7.5 | 22 | 45.4 | 29 |
| 16 | 10-KGT16-00 | 26.5 | 34 | 10 | 25 | 70.6 | 40 |
Note 1) øD is the maximum diameter.
One-Touch Fitting Stainless Steel 10-KG Series Common Specifications (Reference)
Structure

One-Touch Fitting Stainless Steel 10-KG Series structural drawing
Applicable Tubing
| Tube materials | Polyurethane |
|---|---|
| Tube outer diameter (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
Specifications
| Usable fluids | Air, waterNote 1) | |
|---|---|---|
| Maximum operating pressure | 1.0 MPa | |
| Operating vacuum pressure | -100 kPa | |
| Proof pressure | 3.0 MPa | |
| Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
| Thread | Mounting section | JIS B 0203 (taper thread for piping) |
| Nut part | JIS B 0211 Class 2 (metric fine thread) | |
| Seal (thread portion) | Note 2)With seal or none | |
| Grease | Fluorine grease | |
| Cleanliness Class (ISO Class) | Class 5 | |
Note 1) Applicable for general industrial water. Please consult the manufacturer if using for other kinds of liquid.
Also, the surge pressure must be kept below the maximum operating pressure.
Note 2) Add the suffix "S" to the part number if you desire it with seal.
Principle Part Materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread portion) |
| Chuck | SUS304 |
| Guide | SUS304, POM |
| Collet, release button | POM |
| Seal, O-ring | NBR |