Different Diameter Tee 10-KGT Stainless Steel One-Touch Fitting, KG Series.

Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· CRT production lines where contact with copper must be avoided.
· Cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to connect tubes in 90° directions on both sides, reducing the size of tubes.
Different-Diameter Tee: 10-KGT Outline Drawing And Dimensions

Different-Diameter Tee: 10-KGT outline drawing
(Unit: mm)
| Applicable tube outer diameter mm | Model | øD1Note) | øD2 | L1 | L2 | Q | M1 | M2 | Effective cross-sectional area mm2 | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| (a) | (b) | Urethane | |||||||||
| 4 | 6 | 10-KGT04-06 | 12.8 | 10.4 | 19.5 | 18 | 4.5 | 17 | 16 | 6.5 | 5 |
| 6 | 8 | 10-KGT06-08 | 15.2 | 12.8 | 22.5 | 20 | 5.3 | 18.5 | 17 | 16.4 | 8 |
| 8 | 10 | 10-KGT08-10 | 18.5 | 15.2 | 26.5 | 23 | 6 | 21 | 18.5 | 27.2 | 14 |
| 10 | 12 | 10-KGT10-12 | 20.9 | 18.5 | 28.5 | 26.5 | 6.8 | 22 | 21 | 44.5 | 21 |
Note) øD1 represents maximum diameter.
Stainless Steel One-Touch Pipe Fitting 10-KG Series Common Specifications (Reference)
Structure

Stainless Steel One-Touch Pipe Fitting 10-KG Series structural drawing
Applicable Tube
| Tube materials | Polyurethane |
|---|---|
| Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Specifications
| Usable fluids | Air, waterNote 1) | |
|---|---|---|
| Maximum operating pressure | 1.0 MPa | |
| Operating vacuum pressure | -100 kPa | |
| Proof pressure | 3.0 MPa | |
| Ambient temperature and operating fluid temperature | -5 to 60°C, with water: 0 to 40°C (no freezing) | |
| Thread | Mounting section | JIS B 0203 (Tapered pipe thread) |
| Nut section | JIS B 0211 class 2 (Metric fine thread) | |
| Thread section seal | Note 2) With or without seal | |
| Grease used | Fluorine-based grease | |
| Cleanliness class (ISO class) | Class 5 | |
Note 1) Can be used with general industrial water. Please consult the manufacturer regarding use with other substances.
Additionally, make sure the surge pressure stays below the maximum operating pressure.
Note 2) Add an S to the end of the model number for the type with seal.
Main part materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread part) |
| Chuck | SUS304 |
| Guide | SUS304, POM |
| Collet, release button | POM |
| Seal, O-ring | NBR |