Service Tee Union Fitting 10-KGY Stainless Steel One-Touch Fitting, KG Series.

Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Stainless steel specification one-touch fitting suitable for use in corrosive environments.
[Features]
· Metal parts made of SUS303.
· With a CRT line that is averse to copper ions, it can be used for water cleaning of food equipment that is exposed to water and salt.
· Can be used in clean rooms that are averse to the generation of particles through copper tarnishing and rust.
· Tube material: polyurethane.
[Applications]
· Used to branch a pipe in the same direction and at a 90° angle from a female thread.
Stainless Steel One-Touch Pipe Fitting, Service Tee Union Fitting 10-KGY Specifications

Service Tee Union Fitting 10-KGY External Appearance image

Service Tee Union Fitting 10-KGY dimensional drawing (connection thread: M5)

Service Tee Union Fitting 10-KGY dimensional drawing (connection thread: R)
| Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note 1) | øD2 | L1 | L2 | L3 | *A | M | Effective cross-sectional area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||
| 4 | M5 × 0.8 | 10-KGY04-M5 | 7 | 9.3 | - | 15.6 | 13.7 | 14.8 | 25.4 | 12.7 | 4.5 | 3.5 |
| 1/8 | 10-KGY04-01 | 10 | 10.4 | 10 | 18 | 21.1 | - | 36 | 16 | 4.4 | 13 | |
| 1/4 | 10-KGY04-02 | 14 | 25.5 | 38 | 19 | |||||||
| 6 | M5 × 0.8 | 10-KGY06-M5 | 7 | 11.6 | - | 17.1 | 14.7 | 17.1 | 28.7 | 13.5 | 4.5 | 4.3 |
| 1/8 | 10-KGY06-01 | 10 | 12.8 | 10 | 20 | 22.1 | - | 39 | 17 | 10.6 | 12 | |
| 1/4 | 10-KGY06-02 | 14 | 26.5 | 41 | 20 | |||||||
| 3/8 | 10-KGY06-03 | 17 | 27.9 | 42.5 | 34 | |||||||
| 8 | 1/8 | 10-KGY08-01 | 12 | 15.2 | 12 | 23 | 23.6 | 43.5 | 17 | 10.6 | 14 | |
| 1/4 | 10-KGY08-02 | 14 | 28 | 45.5 | 18.5 | 17.7 | 22 | |||||
| 3/8 | 10-KGY08-03 | 17 | 29.4 | 47 | 36 | |||||||
| 10 | 1/8 | 10-KGY10-01 | 17 | 18.5 | 17 | 26.5 | 26.1 | 49.5 | 21 | 28.4 | 31 | |
| 1/4 | 10-KGY10-02 | 29.5 | 50.5 | 29 | ||||||||
| 3/8 | 10-KGY10-03 | 30.9 | 52 | 39 | ||||||||
| 1/2 | 10-KGY10-04 | 22 | 35.1 | 54.5 | 66 | |||||||
| 12 | 1/4 | 10-KGY12-02 | 17 | 20.9 | 17 | 28.5 | 30.5 | 53.5 | 22 | 45.4 | 31 | |
| 3/8 | 10-KGY12-03 | 31.9 | 55 | 41 | ||||||||
| 1/2 | 10-KGY12-04 | 22 | 36.1 | 57.5 | 68 | |||||||
| 16 | 3/8 | 10-KGY16-03 | 22 | 26.5 | 20.9 | 34 | 36.9 | 65.5 | 25 | 68 | 112 | |
| 1/2 | 10-KGY16-04 | 40.1 | 67 | 94.9 | 116 |
Units: mm
*Reference dimensions after screwing in R thread.
Note) øD1represents maximum diameter.
Specifications
| Usable fluids | Air, waterNote 1) | |
|---|---|---|
| Maximum operating pressure | 1.0 MPa | |
| Operating vacuum pressure | -100 kPa | |
| Proof pressure | 3.0 MPa | |
| Ambient and fluid temperature | -5 to 60°C, with water: 0 to 40°C (no freezing) | |
| Thread | Mounting section | JIS B 0203 (taper thread for piping) |
| Nut part | JIS B 0211 Class 2 (metric fine thread) | |
| Seal (thread portion) | Note 2)With seal or none | |
| Grease | Fluorine grease | |
| Cleanliness Class (ISO Class) | Class 5 | |
Note 1) Applicable for general industrial water. Please consult the manufacturer support center regarding use with other substances. Additionally, make sure the surge pressure stays below the maximum operating pressure.
Note 2) Add the suffix "S" to the part number if you desire it with seal.
Principle Part Materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread portion) |
| Chuck | SUS304 |
| Guide | SUS304, POM |
| Collet, release button | POM |
| Seal, O-ring | NBR |