Delta Union Fitting 10-KGD Stainless Steel One-Touch Fitting, KG Series.

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting made by SMC.
[Features]
· Stainless steel specification that can be used in corrosive environments.
· Uses SUS303 for the metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Can be used in clean rooms that are averse to the generation of particles through copper tarnishing and rust.
[Applications]
· Used for perpendicular branching of a pipe in 2 directions from a female thread.
Delta Union Fitting: 10-KGD Specifications

Delta Union Fitting: 10-KGD Dimensional Outline Drawing
| Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øDNote) | L1 | L2 | *A | M | Q | Effective cross-sectional area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | |||||||||||
| 4 | M5 × 0.8 | 10-KGD04-M5 | 11 | 10.4 | 18.5 | 24 | 25.5 | 16 | 8.7 | 4.3 | 10 |
| 1/8 | 10-KGD04-01 | 25.6 | 27.5 | 6.0 | 12 | ||||||
| 1/4 | 10-KGD04-02 | 14 | 30 | 30 | 21 | ||||||
| 6 | M5 × 0.8 | 10-KGD06-M5 | 13 | 12.8 | 20.5 | 26 | 28.5 | 17 | 9.9 | 4.3 | 12 |
| 1/8 | 10-KGD06-01 | 28.1 | 31.5 | 11.0 | 14 | ||||||
| 1/4 | 10-KGD06-02 | 14 | 32 | 33 | 21 | ||||||
| 3/8 | 10-KGD06-03 | 17 | 33.4 | 34.5 | 34 | ||||||
| 8 | 1/8 | 10-KGD08-01 | 17 | 15.2 | 23.5 | 32.6 | 37 | 18.5 | 11.1 | 18.2 | 26 |
| 1/4 | 10-KGD08-02 | 36 | 38 | ||||||||
| 3/8 | 10-KGD08-03 | 36.4 | 38.5 | 35 | |||||||
| 10 | 1/4 | 10-KGD10-02 | 19 | 18.5 | 26.5 | 39 | 43 | 21 | 12.8 | 29.0 | 39 |
| 3/8 | 10-KGD10-03 | 39.4 | 43.5 | 40 | |||||||
| 1/2 | 10-KGD10-04 | 22 | 43.1 | 45 | 62 | ||||||
| 12 | 1/4 | 10-KGD12-02 | 22 | 20.9 | 28.5 | 41.5 | 46.5 | 22 | 13.9 | 45.2 | 55 |
| 3/8 | 10-KGD12-03 | 41.9 | 47 | 56 | |||||||
| 1/2 | 10-KGD12-04 | 45.1 | 48.5 | 63 |
*Reference dimensions after screwing in R thread.
Note) øD represents maximum diameter.