Reducer 10-KGR Stainless Steel One-Touch Fitting, KG Series.

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to change the size of a one-touch pipe fitting.
Reducer: 10-KGR Specifications

Reducer: 10-KGR Dimensional Outline Drawing
| Applicable tubing outer diameter (mm) | Applicable pipe fitting size (ød) | Model | øDNote 1) | L | A | M | Effective cross-sectional area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||
| 4 | 6 | 10-KGR04-06 | 10.4 | 34.5 | 17.5 | 16 | 4 | 1.8 |
| 8 | 10-KGR04-08 | 36.5 | 18 | 2.0 | ||||
| 10 | 10-KGR04-10 | 12.8 | 39.5 | 18.5 | 3.3 | |||
| 6 | 4 | 10-KGR06-04 | 12.8 | 37 | 21 | 17 | 4 | 3 |
| 8 | 10-KGR06-08 | 37 | 18.5 | 10.4 | 2.5 | |||
| 10 | 10-KGR06-10 | 39.5 | 3 | |||||
| 12 | 10-KGR06-12 | 15.2 | 42 | 20 | 4.7 | |||
| 8 | 10 | 10-KGR08-10 | 15.2 | 41 | 20 | 18.5 | 18.0 | 4.0 |
| 12 | 10-KGR08-12 | 42 | 4.6 | |||||
| 10 | 12 | 10-KGR10-12 | 18.5 | 44.5 | 23 | 21 | 32.8 | 33 |
| 16 | 10-KGR10-16 | 20.9 | 50.5 | 25.5 | 24.8 | 42 | ||
| 12 | 16 | 10-KGR12-16 | 20.9 | 50.5 | 25.5 | 22 | 38.7 | 37 |
Note 1) øD represents maximum diameter.