Tube Cap 10-KGC Stainless Steel One-Touch Fitting, KG Series.

Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting suitable for use in corrosive environments.
[Features]
· RoHS compliant.
· Stainless steel specification.
· Material: polyurethane.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to plug tubes that are not in use.
Stainless Steel One-Touch Pipe Fitting 10-KGC Series Tube Cap Specifications

Tube Cap outline drawing

Tube Cap dimensional drawing (unit: mm)
| Applicable tube outer diameter (mm) | Model | Note) øD | L | M | Weight (g) |
|---|---|---|---|---|---|
| 4 | 10-KGC04-00 | 10.4 | 17 | 16 | 3 |
| 6 | 10-KGC06-00 | 12.8 | 18.5 | 17 | 3 |
| 8 | 10-KGC08-00 | 15.2 | 20.5 | 18.5 | 4 |
| 10 | 10-KGC10-00 | 18.5 | 23 | 21 | 6 |
| 12 | 10-KGC12-00 | 20.9 | 24 | 22 | 8 |
| 16 | 10-KGC16-00 | 26.5 | 28 | 25 | 13 |
Units: mm
Note) øD represents maximum diameter.
Specifications
| Usable fluids | Air, waterNote 1) | |
|---|---|---|
| Maximum operating pressure | 1.0 MPa | |
| Operating vacuum pressure | -100 kPa | |
| Proof pressure | 3.0 MPa | |
| Ambient and fluid temperature | -5 to 60°C, with water: 0 to 40°C (no freezing) | |
| Thread | Mounting section | JIS B 0203 (taper thread for piping) |
| Nut part | JIS B 0211 Class 2 (metric fine thread) | |
| Seal (thread portion) | Note 2) With or without seal. | |
| Grease | Fluorine grease | |
| Cleanliness Class (ISO Class) | Class 5 | |
Note 1) Applicable for general industrial water. Please consult the manufacturer support center regarding use with other substances. Also, the surge pressure must be kept below the maximum operating pressure.
Note 2) Add the suffix "S" to the part number if you desire it with seal.
Principle Part Materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread portion) |
| Chuck | SUS304 |
| Guide | SUS304, POM |
| Collet, release button | POM |
| Seal, O-ring | NBR |