Quick-Connect Fitting Stainless Steel KQ2-G Series Service Tee Union KQ2Y-G

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting made by SMC.
[Features]
· One-touch connection/disconnection.
· Can be used at a vacuum of -100 kPa.
[Applications]
· Used to branch a pipe in the same direction and at a 90° angle from a female thread.
Service Tee Union Fitting: KQ2Y-G (Gasket Seal) Outline Drawing And Dimensions

Service Tee Union Fitting: KQ2Y-G (Gasket Seal) Outline Drawing
(Unit: mm)
| Applicable tubing outer diameter mm | Connection thread M | Model | H (width across flats) | øD1Note) | Release button dimensions | øD2 | L1 | L2 | L3 | A | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | |||||||||||||
| ø4 | M5 × 0.8 | KQ2Y04-M5G1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.8 | 15.4 | 27.2 | 13.3 | 4.5 | 4.5 | 2.5 | 3.9 |
| ø6 | M5 × 0.8 | KQ2Y06-M5G1 | 7 | 10.4 | 9.7 | 12 | 7 | 16.3 | 16.5 | 16.3 | 29.8 | 13.3 | 4.5 | 4.5 | 2.5 | 4.6 |
Note) øD1 is the maximum diameter.
Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Common Specifications (Reference)
Structure

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing
Applicable tubing
| Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
|---|---|
| Tube outer diameter (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
Specifications
| Usable fluids | Air, waterNote 1) | |
|---|---|---|
| Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
| Proof pressure (at 23°C) | 3 MPa | |
| Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Thread | Mounting section | JIS B0203 (taper thread for piping) JIS B0205 (metric coarse thread) |
| Nut part | JIS B0205 (metric fine thread) | |
| Seal (thread portion) | With sealant | |
Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Principle Part Materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread portion) |
| Chuck | SUS304 |
| Guide | SUS304, SUS303, PBT |
| Release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS304/NBR |