Quick-Connect Fitting, Stainless Steel, KQ2-G Series, Delta Union, KQ2D-G

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to branch lines in two directions from the female thread.
Delta Union Fitting: KQ2D-G (Sealant) Specifications

Delta Union Fitting: KQ2D-G (Sealant) External Appearance

Delta Union Fitting: KQ2D-G (Sealant) Dimensional Outline Drawing
| Applicable tubing outer diameter mm | Connection thread R | Model | H (width across flats) | øDNote) | Release bushing dimensions | L1 | L2 | A* | M | Q | øO | øN | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| øX (X) | Y | Nylon | Urethane | ||||||||||||||
| ø4 | 1/8 | KQ2D04-01GS1 | 10 | 8.2 | 7.7 | 10 | 15.8 | 23.3 | 24.3 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 9.2 |
| 1/4 | KQ2D04-02GS1 | 14 | 8.2 | 7.7 | 10 | 15.8 | 27.7 | 27.1 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 19 | |
| ø6 | 1/8 | KQ2D06-01GS1 | 12 | 10.4 | 9.7 | 12 | 16.8 | 24.3 | 26.4 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 10.2 |
| 1/4 | KQ2D06-02GS1 | 14 | 10.4 | 9.7 | 12 | 16.8 | 28.7 | 29.2 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 19.1 | |
| 3/8 | KQ2D06-03GS1 | 17 | 10.4 | 9.7 | 12 | 16.8 | 30.1 | 30.2 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 31 | |
| ø8 | 1/8 | KQ2D08-01GS | 14 | 13.2 | 13 | - | 18.8 | 26.3 | 29.8 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 6 | 15.3 |
| 1/4 | KQ2D08-02GS | 14 | 13.2 | 13 | - | 18.8 | 30.7 | 32.6 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 7.3 | 20.4 | |
| 3/8 | KQ2D08-03GS | 17 | 13.2 | 13 | - | 18.8 | 32.1 | 33.6 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 7.3 | 32.1 | |
| ø10 | 1/4 | KQ2D10-02GS | 17 | 15.9 | 15.6 | - | 21.2 | 33.1 | 36.3 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9 | 24.9 |
| 3/8 | KQ2D10-03GS | 17 | 15.9 | 15.6 | - | 21.2 | 34.5 | 37.3 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9.4 | 32.7 | |
| 1/2 | KQ2D10-04GS | 22 | 15.9 | 15.6 | - | 21.2 | 38.7 | 40.2 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9.4 | 60.6 | |
| ø12 | 1/4 | KQ2D12-02GS | 19 | 18.5 | 18.2 | - | 23.6 | 35.5 | 40 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 9 | 35 |
| 3/8 | KQ2D12-03GS | 19 | 18.5 | 18.2 | - | 23.6 | 36.9 | 41 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 11 | 38 | |
| 1/2 | KQ2D12-04GS | 22 | 18.5 | 18.2 | - | 23.6 | 41.1 | 43.9 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 11.6 | 60 | |
*Reference dimensions of R thread after installation
Note) øD is the maximum diameter.