Branch KQ2U-G (Sealant) One-Touch Pipe Fitting

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to branch line in the same direction from female thread.
Branch: KQ2U-G (Sealant) Specifications

Branch: KQ2U-G (Sealant) External Appearance

Branch: KQ2U-G (Sealant) Dimensional Outline Drawing
| Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øDNote) | Release bushing dimensions | L | A* | M | P | Q | øO | øN | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| øX | Nylon | Urethane | ||||||||||||||
| ø4 | 1/8 | KQ2U04-01GS | 10 | 8.2 | 7.7 | 36.5 | 33.4 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3.6 | 9.3 |
| 1/4 | KQ2U04-02GS | 14 | 8.2 | 7.7 | 40.9 | 36.2 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3.6 | 19.1 | |
| ø6 | 1/8 | KQ2U06-01GS | 12 | 10.4 | 9.7 | 37.6 | 34.5 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 5.4 | 10.3 |
| 1/4 | KQ2U06-02GS | 14 | 10.4 | 9.7 | 42 | 37.3 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 5.4 | 19.2 | |
| 3/8 | KQ2U06-03GS | 17 | 10.4 | 9.7 | 43.4 | 38.3 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 5.4 | 31.2 | |
| ø8 | 1/8 | KQ2U08-01GS | 14 | 13.2 | 13 | 40.7 | 37.6 | 14.2 | 13.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 6 | 15.8 |
| 1/4 | KQ2U08-02GS | 14 | 13.2 | 13 | 45.1 | 40.4 | 14.2 | 13.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 7.3 | 20.9 | |
| 3/8 | KQ2U08-03GS | 17 | 13.2 | 13 | 46.5 | 41.4 | 14.2 | 13.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 7.3 | 32.7 | |
| ø10 | 1/4 | KQ2U10-02GS | 17 | 15.9 | 15.6 | 49 | 44.3 | 15.6 | 15.9 | 10.1 | 8 | 4.2 | 40 | 28.4 | 9 | 25.6 |
| 3/8 | KQ2U10-03GS | 17 | 15.9 | 15.6 | 50.4 | 45.3 | 15.6 | 15.9 | 10.1 | 8 | 4.2 | 40 | 28.4 | 9.4 | 33.4 | |
| 1/2 | KQ2U10-04GS | 22 | 15.9 | 15.6 | 54.6 | 48.2 | 15.6 | 15.9 | 10.1 | 8 | 4.2 | 40 | 28.4 | 9.4 | 61.3 | |
| ø12 | 1/4 | KQ2U12-02GS | 19 | 18.5 | 18.2 | 53 | 48.3 | 17 | 18.5 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 9 | 36 |
| 3/8 | KQ2U12-03GS | 19 | 18.5 | 18.2 | 54.4 | 49.3 | 17 | 18.5 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 11 | 38.9 | |
| 1/2 | KQ2U12-04GS | 22 | 18.5 | 18.2 | 58.6 | 52.2 | 17 | 18.5 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 11.6 | 61 | |
*Reference dimensions of R thread after installation
Note) øD is the maximum diameter.