MGG Series Guided Cylinder

Brand :
SMC
Caution
- Please refer to the catalog for details on specifications and materials.
- The product images are representative only and may differ from the actual product. Please refer to the catalog for details.
- CAD data is not available for some part numbers.
Product Description
The basic cylinder and guide rod have been compactly integrated.
[Features]
· A linear motion unit that provides high lateral load capacity and high-accuracy anti-rotation.
· Two types of guide rod bearings.
· Compact auto switch can be mounted.
· With end lock. Retains the cylinder in its original position even when the air supply is cut off.
· Operation position detection is possible.
· Improved non-rotating accuracy by using two guide rods.
· Shock absorber and adjust bolt equipped as standard.
· Simple outward stroke adjustment
· Grease port equipped as standard.