Air Cylinder, Standard Type, Single Acting, Spring Return/Extend CM2 Series

Brand :
SMC
Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
An air cylinder for which the rod-end type can be selected to fit the application
[Features]
· Female rod end available as standard.
· Easy to make fine adjustments to the auto switch position.
· Transparent switch bracket improves visibility of the indicator LED.
· Single clevis and trunnion pivot brackets are available.
Air Cylinder, Standard Type, Single Acting, Spring Return/Extend Specification

Spring extend/return

JIS symbol
Single acting, spring return, rubber bumper / Single acting, spring extend, rubber bumper
| Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | |
|---|---|---|---|---|---|
| Action | Single acting, spring return / Single acting, spring extend | ||||
| Type | Pneumatic | ||||
| Cushioning | Rubber cushion | ||||
| Fluid | Air | ||||
| Proof Pressure | 1.5 MPa | ||||
| Maximum operating pressure | 1.0 MPa | ||||
| Minimum operating pressure | Single acting, spring return | 0.18 MPa | |||
| Single acting, spring extend | 0.23 MPa | ||||
| Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||
| Lubrication | Not required (non-lubricated) | ||||
| Stroke Length Tolerance | 0 to +1.4 mm | ||||
| Piston Speed | 50 to 750 mm/s | ||||
| Allowable Kinetic Energy | Male thread | 0.27 J | 0.4 J | 0.65 J | 1.2 J |
| Female Thread | 0.11 J | 0.18 J | 0.29 J | 0.52 J | |
Option: Ordering Example of Cylinder Assembly

Cylinder model: CDM2C32-150SZ-NV-M9BW
- Mounting support type / C: single clevis type
- Pivot bracket / N: yes
- Rod-end bracket / V: single knuckle joint
- Auto switch D-M9BW: 2 pcs.
- *Pivot bracket, single knuckle joint and auto switch are shipped together with the product.
- *Pivot bracket only compatible with mount support types C, T, U, E, V and UZ.
- *When the rod end thread shape is female, rod-end brackets will not attach.
Weight Table
Spring Return
| Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | |
|---|---|---|---|---|---|
| Basic weight | 25 stroke | 0.20 | 0.30 | 0.42 | 0.77 |
| 50 stroke | 0.22 | 0.33 | 0.46 | 0.84 | |
| 75 stroke | 0.27 | 0.42 | 0.58 | 1.03 | |
| 100 stroke | 0.29 | 0.45 | 0.63 | 1.09 | |
| 125 stroke | 0.35 | 0.54 | 0.76 | 1.29 | |
| 150 stroke | 0.37 | 0.57 | 0.80 | 1.36 | |
| 200 stroke | - | - | 0.97 | 1.61 | |
| 250 stroke | - | - | - | 1.87 | |
| Mounting Bracket Weight | Foot type | 0.15 | 0.16 | 0.16 | 0.27 |
| Flange type | 0.06 | 0.09 | 0.09 | 0.12 | |
| Single clevis | 0.04 | 0.04 | 0.04 | 0.09 | |
| Double clevis type | 0.05 | 0.06 | 0.06 | 0.13 | |
| Trunnion Type | 0.04 | 0.07 | 0.07 | 0.10 | |
| Integrated Clevis Type | -0.02 | -0.02 | -0.01 | -0.04 | |
| Boss-Cut Basic Type | -0.01 | -0.02 | -0.02 | -0.03 | |
| Boss-Cut Flange Type | 0.05 | 0.07 | 0.07 | 0.09 | |
| Boss-Cut Trunnion Type | 0.03 | 0.05 | 0.05 | 0.07 | |
| Clevis Bracket (With Pin) | 0.07 | 0.07 | 0.14 | 0.14 | |
| Weight reduction for female rod end | -0.01 | -0.02 | -0.02 | -0.04 | |
| Option Bracket | Single Knuckle Joint | 0.06 | 0.06 | 0.06 | 0.23 |
| Double knuckle joint (with pin) | 0.07 | 0.07 | 0.07 | 0.20 | |
(Unit: kg)
Spring Extend
| Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | |
|---|---|---|---|---|---|
| Basic weight | 25 stroke | 0.19 | 0.29 | 0.40 | 0.74 |
| 50 stroke | 0.21 | 0.32 | 0.44 | 0.81 | |
| 75 stroke | 0.25 | 0.39 | 0.54 | 0.97 | |
| 100 stroke | 0.27 | 0.42 | 0.58 | 1.03 | |
| 125 stroke | 0.32 | 0.49 | 0.69 | 1.20 | |
| 150 stroke | 0.34 | 0.52 | 0.73 | 1.27 | |
| 200 stroke | - | - | 0.88 | 1.49 | |
| 250 stroke | - | - | - | 1.72 | |
| Mounting Bracket Weight | Foot type | 0.15 | 0.16 | 0.16 | 0.27 |
| Flange type | 0.06 | 0.09 | 0.09 | 0.12 | |
| Single clevis | 0.04 | 0.04 | 0.04 | 0.09 | |
| Double clevis type | 0.05 | 0.06 | 0.06 | 0.13 | |
| Trunnion Type | 0.04 | 0.07 | 0.07 | 0.10 | |
| Integrated Clevis Type | -0.02 | -0.02 | -0.01 | -0.04 | |
| Boss-Cut Basic Type | -0.01 | -0.02 | -0.02 | -0.03 | |
| Boss-Cut Flange Type | 0.05 | 0.07 | 0.07 | 0.09 | |
| Boss-Cut Trunnion Type | 0.03 | 0.05 | 0.05 | 0.07 | |
| Clevis Bracket (With Pin) | 0.07 | 0.07 | 0.14 | 0.14 | |
| Weight reduction for female rod end | -0.01 | -0.02 | -0.02 | -0.04 | |
| Option bracket | Single Knuckle Joint | 0.06 | 0.06 | 0.06 | 0.23 |
| Double knuckle joint (with pin) | 0.07 | 0.07 | 0.07 | 0.20 | |
(Unit: kg)
Calculation
Example: CM2L32-100SZ (tube internal diameter ø32 mm, foot type, 100 stroke)
0.63 (basic weight) + 0.16 (support bracket weight) = 0.79 kg