Steel Pan-Head Screw (With SW / PW [Small] / KW) / F-0000-S1NE

Brand :
HIROSUGI-KEIKI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Nominal thread (M)] 2/2.6/3
Pan-Head Screw
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Spring washer (SW)
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Flat washer (PW)
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Nylon washer (KW)
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa…75°C
[UL Standard] UL94V-2 (Materials)