Stainless Steel Pan-Head Set Screw (With SW / PW / KW), Large U-0000-S2N/S2T

Brand :
HIROSUGI-KEIKI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Nominal thread (M)] 2.5/3/4/5
· Pan-Head Screw
[Material] Stainless steel
[Surface treatment] Base material
· Spring washer (SW)
[Material] Stainless steel
[Surface treatment] Base material
· Flat washer (PW)
[Material] Stainless steel
[Surface treatment] Base material
· Nylon washer (KW)
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa…75°C
[UL Standard] UL94V-2 (Materials)
· PTFE washer (KW)
[Material] PTFE
[Color] Opaque white
[Heat-resistant temperature] No combustion at continuous 240°C
[UL Standard] UL94V-0 (Materials)