LCP Product, Pin Header / FRS-20 Socket (Round Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Resin parts
[Materials]LCP (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.80 MPa: 275℃
[Combustibility]UL94V-0 (Material)
Sleeve
[Materials]CuZn36Pb3 (C36000)
[Finish]Pure tin plating
Contact
[Materials]Beryllium copper (C17200)
[Finish]Gold plated: 0.75 μm
Specifications
[Current capacity]3 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]10 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]1,000 Vrms MIN