Nylon Pin Header / FSM-42 Socket (Square Pin), 2.54 mm Pitch, SMT (2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Resin parts
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Phosphor bronze / brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃