Nylon Pin Header / PSR-20 Pin (Square Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
[Product Specifications]
·Current capacity: 1 A
·Insulation resistance: 5000MΩMIN (500 V DC)
·Contact resistance: 20 mΩ MAX (100 mA DC)
·Operating temperature range: -40°C to +105°C
[Materials]
"Main body resin part"
・ Material: Nylon
· Color: black
·Heat distortion temperature: 1.80 MPa: 290°C
·Combustibility: UL94V-0 (material)
"Contact"
·Material: brass
·Treatment: Ni base, flash gold-plating