Nylon Pin Header / PSR-70 Pin (Square Pin), 1.27 mm Pitch, Right Angle (1 Row / 2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃