Pin Header / FSR-41 Socket (Square Pin), 2.54 mm Pitch, Right Angle (1 Row)【1-50 Pieces Per Package】

Pin Header / FSR-41 Socket (Square Pin), 2.54 mm Pitch, Right Angle (1 Row)

Resin part
[Material] PBT4830 / Nylon
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 208°C / 1.80 MPa, 290°C
[Flammability] UL94V-0 (Material)
Contact
[Material] Phosphor bronze / Brass
[Treatment] Ni substrate gold flash
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 5,000 MΩ min. (500 V DC)
[Contact Resistance] 20 mΩ max. (DC 100 mA)
[Operating Temperature Range] -40°C to +105°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSR-41057-02
FSR-41057-02TA
FSR-41057-03
FSR-41057-03TA
FSR-41057-04
FSR-41057-04TB
FSR-41057-05
FSR-41057-05TB
FSR-41057-06
FSR-41057-06TB
FSR-41057-07
FSR-41057-07TB
FSR-41057-08
FSR-41057-08TC
FSR-41057-09
FSR-41057-09TC
FSR-41057-10
FSR-41057-10TC
FSR-41057-11
FSR-41057-12
FSR-41057-13
FSR-41057-14
FSR-41057-15
FSR-41057-16
FSR-41057-17
FSR-41057-18
FSR-41057-19
FSR-41057-20
FSR-41085-02
FSR-41085-02TA
FSR-41085-03
FSR-41085-03TA
FSR-41085-04
FSR-41085-04TB
FSR-41085-05
FSR-41085-05TB
FSR-41085-06
FSR-41085-06TB
FSR-41085-07
FSR-41085-07TB
FSR-41085-08
FSR-41085-08TC
FSR-41085-09
FSR-41085-09TC
FSR-41085-10
FSR-41085-10TC
FSR-41085-11
FSR-41085-12
FSR-41085-13
FSR-41085-14
FSR-41085-15
FSR-41085-16
FSR-41085-17
FSR-41085-18
FSR-41085-19
FSR-41085-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Sales unit

50 Pieces Per Package

7 Day(s) or more 1025.7Single item
9 Day(s) or more 1025.7Tray

50 Pieces Per Package

9 Day(s) or more 1035.7Single item
9 Day(s) or more 1035.7Tray

50 Pieces Per Package

7 Day(s) or more 1045.7Single item
9 Day(s) or more 1045.7Tray
9 Day(s) or more 1055.7Single item
9 Day(s) or more 1055.7Tray

50 Pieces Per Package

9 Day(s) or more 1065.7Single item
9 Day(s) or more 1065.7Tray
9 Day(s) or more 1075.7Single item
9 Day(s) or more 1075.7Tray

50 Pieces Per Package

7 Day(s) or more 1085.7Single item
9 Day(s) or more 1085.7Tray
9 Day(s) or more 1095.7Single item
9 Day(s) or more 1095.7Tray
9 Day(s) or more 10105.7Single item
9 Day(s) or more 10105.7Tray
9 Day(s) or more 10115.7Single item
9 Day(s) or more 10125.7Single item
9 Day(s) or more 10135.7Single item
9 Day(s) or more 10145.7Single item
9 Day(s) or more 10155.7Single item

50 Pieces Per Package

9 Day(s) or more 10165.7Single item
9 Day(s) or more 10175.7Single item
9 Day(s) or more 10185.7Single item
9 Day(s) or more 10195.7Single item
9 Day(s) or more 10205.7Single item

50 Pieces Per Package

9 Day(s) or more 1028.5Single item
9 Day(s) or more 1028.5Tray
9 Day(s) or more 1038.5Single item
9 Day(s) or more 1038.5Tray

50 Pieces Per Package

7 Day(s) or more 1048.5Single item
9 Day(s) or more 1048.5Tray

50 Pieces Per Package

7 Day(s) or more 1058.5Single item
9 Day(s) or more 1058.5Tray
9 Day(s) or more 1068.5Single item
9 Day(s) or more 1068.5Tray

50 Pieces Per Package

7 Day(s) or more 1078.5Single item
9 Day(s) or more 1078.5Tray

50 Pieces Per Package

7 Day(s) or more 1088.5Single item
9 Day(s) or more 1088.5Tray
9 Day(s) or more 1098.5Single item
9 Day(s) or more 1098.5Tray
9 Day(s) or more 10108.5Single item
9 Day(s) or more 10108.5Tray
9 Day(s) or more 10118.5Single item
9 Day(s) or more 10128.5Single item
9 Day(s) or more 10138.5Single item
9 Day(s) or more 10148.5Single item
9 Day(s) or more 10158.5Single item
9 Day(s) or more 10168.5Single item
9 Day(s) or more 10178.5Single item
9 Day(s) or more 10188.5Single item
9 Day(s) or more 10198.5Single item
9 Day(s) or more 10208.5Single item

Loading...

  1. 1

Basic Information

Pin arrangement 1 Fitting direction Right angle Pin dimensions on connection side(mm) □0.64

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)