Circuit Switching Terminal / JTS JTW Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row / 2 Rows)【1-50 Pieces Per Package】

Circuit Switching Terminal / JTS JTW Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row / 2 Rows)

Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Rated Current] 3 A
[Withstand Voltage] 800 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JTS-2502
JTS-2502TA
JTS-2503
JTS-2503TA
JTS-2504
JTS-2504TB
JTS-2505
JTS-2505TB
JTS-2506
JTS-2506TB
JTS-2507
JTS-2507TB
JTS-2508
JTS-2508TC
JTS-2509
JTS-2509TC
JTS-2510
JTS-2510TC
JTS-2511
JTS-2512
JTS-2513
JTS-2514
JTS-2515
JTS-2516
JTS-2517
JTS-2518
JTS-2519
JTS-2520
JTS-2521
JTS-2522
JTS-2523
JTS-2524
JTS-2525
JTS-2526
JTS-2527
JTS-2528
JTS-2529
JTS-2530
JTS-2531
JTS-2532
JTS-2533
JTS-2534
JTS-2535
JTS-2536
JTS-2537
JTS-2538
JTS-2539
JTS-2540
JTW-2502
JTW-2502TA
JTW-2503
JTW-2503TA
JTW-2504
JTW-2504TB
JTW-2505
JTW-2505TB
JTW-2506
JTW-2506TB
JTW-2507
JTW-2507TB
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSPin arrangement Number of pins Height
(mm)
Sales unit

50 Pieces Per Package

7 Day(s) or more 1012-Single item
9 Day(s) or more 10122.54Tray

50 Pieces Per Package

7 Day(s) or more 1013-Single item
9 Day(s) or more 10132.54Tray

50 Pieces Per Package

7 Day(s) or more 1014-Single item
9 Day(s) or more 10142.54Tray

50 Pieces Per Package

7 Day(s) or more 1015-Single item
9 Day(s) or more 10152.54Tray

50 Pieces Per Package

7 Day(s) or more 1016-Single item
9 Day(s) or more 10162.54Tray
9 Day(s) or more 1017-Single item
9 Day(s) or more 10172.54Tray

50 Pieces Per Package

7 Day(s) or more 1018-Single item
9 Day(s) or more 10182.54Tray
9 Day(s) or more 1019-Single item
9 Day(s) or more 10192.54Tray

50 Pieces Per Package

7 Day(s) or more 10110-Single item
7 Day(s) or more 101102.54Tray

50 Pieces Per Package

9 Day(s) or more 10111-Single item
9 Day(s) or more 10112-Single item
9 Day(s) or more 10113-Single item
9 Day(s) or more 10114-Single item
9 Day(s) or more 10115-Single item
9 Day(s) or more 10116-Single item
9 Day(s) or more 10117-Single item
9 Day(s) or more 10118-Single item
9 Day(s) or more 10119-Single item

50 Pieces Per Package

9 Day(s) or more 10120-Single item
9 Day(s) or more 10121-Single item
9 Day(s) or more 10122-Single item
9 Day(s) or more 10123-Single item
9 Day(s) or more 10124-Single item
9 Day(s) or more 10125-Single item
9 Day(s) or more 10126-Single item
9 Day(s) or more 10127-Single item
9 Day(s) or more 10128-Single item
9 Day(s) or more 10129-Single item
9 Day(s) or more 10130-Single item
9 Day(s) or more 10131-Single item
9 Day(s) or more 10132-Single item
9 Day(s) or more 10133-Single item
9 Day(s) or more 10134-Single item
9 Day(s) or more 10135-Single item
9 Day(s) or more 10136-Single item
9 Day(s) or more 10137-Single item
9 Day(s) or more 10138-Single item
9 Day(s) or more 10139-Single item

50 Pieces Per Package

7 Day(s) or more 10140-Single item
9 Day(s) or more 1024-Single item
9 Day(s) or more 10242.54Tray

50 Pieces Per Package

7 Day(s) or more 1026-Single item
9 Day(s) or more 10262.54Tray

50 Pieces Per Package

7 Day(s) or more 1028-Single item
9 Day(s) or more 10282.54Tray
9 Day(s) or more 10210-Single item
9 Day(s) or more 102102.54Tray
9 Day(s) or more 10212-Single item
9 Day(s) or more 102122.54Tray
9 Day(s) or more 10214-Single item
9 Day(s) or more 102142.54Tray

Loading...

Basic Information

Fitting direction Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)