PCB Vertical Mounting Terminal (Fixed L-Type) / MLW Pin (Square Pin), 2.54 mm Pitch, Right Angle (2 Rows)

Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 3 A
[Withstand Voltage] 800 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLW-2502-01
MLW-2502-01TA
MLW-2502-02
MLW-2502-02TA
MLW-2502-03
MLW-2502-03TA
MLW-2502-04
MLW-2502-04TB
MLW-2502-05
MLW-2502-05TB
MLW-2502-06
MLW-2502-06TB
MLW-2502-07
MLW-2502-07TB
MLW-2502-08
MLW-2502-08TC
MLW-2502-09
MLW-2502-09TC
MLW-2502-10
MLW-2502-10TC
MLW-2502-11
MLW-2502-12
MLW-2502-13
MLW-2502-14
MLW-2502-15
MLW-2502-16
MLW-2502-17
MLW-2502-18
MLW-2502-19
MLW-2502-20
MLW-2502-21
MLW-2502-22
MLW-2502-23
MLW-2502-24
MLW-2502-25
MLW-2502-26
MLW-2502-27
MLW-2502-28
MLW-2502-29
MLW-2502-30
MLW-2502-31
MLW-2502-32
MLW-2502-33
MLW-2502-34
MLW-2502-35
MLW-2502-36
MLW-2502-37
MLW-2502-38
MLW-2502-39
MLW-2502-40
Part NumberVolume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Sales unit
9 Day(s) or more 102-Single item
9 Day(s) or more 1022.54Tray
9 Day(s) or more 104-Single item
9 Day(s) or more 1042.54Tray
9 Day(s) or more 106-Single item
9 Day(s) or more 1062.54Tray
9 Day(s) or more 108-Single item
9 Day(s) or more 1082.54Tray
9 Day(s) or more 1010-Single item
9 Day(s) or more 10102.54Tray
9 Day(s) or more 1012-Single item
9 Day(s) or more 10122.54Tray
9 Day(s) or more 1014-Single item
9 Day(s) or more 10142.54Tray
9 Day(s) or more 1016-Single item
9 Day(s) or more 10162.54Tray
9 Day(s) or more 1018-Single item
9 Day(s) or more 10182.54Tray
9 Day(s) or more 1020-Single item
9 Day(s) or more 10202.54Tray
9 Day(s) or more 1022-Single item
9 Day(s) or more 1024-Single item
9 Day(s) or more 1026-Single item
9 Day(s) or more 1028-Single item
9 Day(s) or more 1030-Single item
9 Day(s) or more 1032-Single item
9 Day(s) or more 1034-Single item
9 Day(s) or more 1036-Single item
9 Day(s) or more 1038-Single item
9 Day(s) or more 1040-Single item
9 Day(s) or more 1042-Single item
9 Day(s) or more 1044-Single item
9 Day(s) or more 1046-Single item
9 Day(s) or more 1048-Single item
9 Day(s) or more 1050-Single item
9 Day(s) or more 1052-Single item
9 Day(s) or more 1054-Single item
9 Day(s) or more 1056-Single item
9 Day(s) or more 1058-Single item
9 Day(s) or more 1060-Single item
9 Day(s) or more 1062-Single item
9 Day(s) or more 1064-Single item
9 Day(s) or more 1066-Single item
9 Day(s) or more 1068-Single item
9 Day(s) or more 1070-Single item
9 Day(s) or more 1072-Single item
9 Day(s) or more 1074-Single item
9 Day(s) or more 1076-Single item
9 Day(s) or more 1078-Single item
9 Day(s) or more 1080-Single item

Loading...

  1. 1

Basic Information

Pin arrangement 2 Fitting direction Right angle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)