Stacking Terminal (Fixed Type) / MTS Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C