Stacking Terminal (Retracting Type) / HTW Pin Socket (Square Pin), 2.00 mm Pitch, Straight (2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Pin
[Current Capacity] 1 A
[Withstand Voltage] 600 V AC for 1 min.
[Insulation Resistance] 1,000 MΩ min.
[Contact Resistance] 30 mΩ max.
[Operating Temperature Range] -40°C to +85°C
[Resin Part Material] PBT (glass content rate 30%)
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
[Contact] Brass gold plating (nickel substrate)
Socket
[Current Capacity] 1 A
[Withstand Voltage] 500 V AC for 1 min.
[Insulation Resistance] 1,000 MΩ min.
[Contact Resistance] 30 mΩ max.
[Operating Temperature Range] -40°C to +85°C
[Resin Part Material] PBT (glass content rate 30%)
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
[Contact] Phosphor bronze gold plating (nickel substrate)