Stacking Terminal (Retracting Type) / HTW Pin Socket (Square Pin), 2.54 mm Pitch, Straight (2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Pins
[Current capacity]3 A
[Withstand voltage]800 V AC for 1 minute
[Insulation resistance]1000 MΩ MIN
[Contact resistance]30 mΩ MAX
[Operating temperature range]-40℃~+85℃
[Resin section material]PBT (Glass content 30%)
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
[contact]Brass gold plated (Nickel base)
Socket
[Current capacity]3 A
[Withstand voltage]500 V AC for 1 minute
[Insulation resistance]1000 MΩ MIN
[Contact resistance]30 mΩ MAX
[Operating temperature range]-40℃~+85℃
[Resin section material]PBT (Glass content 30%)
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
[contact]Phosphor bronze gold plated (Nickel base)