Circuit Switching Terminal (L-Type) / JLS & JLW Pins (Square Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows)

Brand :
HIROSUGI-KEIKI
Caution
Product Description
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Rated Current] 3 A
[Withstand Voltage] 800 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C