• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

(Cross-Head) Stainless Steel Pan Head Screw【200-4,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2000010035
2000010036
2000010038
20000100310
20000100312
20000100315
20000100316
20000100320
20000100325
20000100330
2000010045
2000010046
2000010048
20000100410
20000100412
20000100415
20000100416
20000100420
20000100425
20000100430
20000100435
20000100440
20000100445
20000100450
2000010056
2000010058
20000100510
20000100512
20000100515
20000100516
20000100520
20000100525
20000100530
20000100535
20000100540
20000100545
20000100550
2000010068
20000100610
20000100612
20000100615
20000100616
20000100620
20000100625
20000100630
20000100635
20000100640
20000100645
20000100650
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)

4,000 Pieces Per Package

7 Day(s) or more 35

3,000 Pieces Per Package

7 Day(s) or more 36

3,000 Pieces Per Package

7 Day(s) or more 38

3,000 Pieces Per Package

7 Day(s) or more 310

2,000 Pieces Per Package

7 Day(s) or more 312

2,000 Pieces Per Package

7 Day(s) or more 315

2,000 Pieces Per Package

7 Day(s) or more 316

1,000 Pieces Per Package

7 Day(s) or more 320

1,000 Pieces Per Package

7 Day(s) or more 325

1,000 Pieces Per Package

7 Day(s) or more 330

2,000 Pieces Per Package

7 Day(s) or more 45

2,000 Pieces Per Package

7 Day(s) or more 46

1,500 Pieces Per Package

7 Day(s) or more 48

1,000 Pieces Per Package

7 Day(s) or more 410

1,000 Pieces Per Package

7 Day(s) or more 412

1,000 Pieces Per Package

7 Day(s) or more 415

1,000 Pieces Per Package

7 Day(s) or more 416

1,000 Pieces Per Package

7 Day(s) or more 420

500 Pieces Per Package

7 Day(s) or more 425

500 Pieces Per Package

7 Day(s) or more 430

500 Pieces Per Package

7 Day(s) or more 435

500 Pieces Per Package

7 Day(s) or more 440

500 Pieces Per Package

7 Day(s) or more 445

400 Pieces Per Package

7 Day(s) or more 450

1,000 Pieces Per Package

7 Day(s) or more 56

1,000 Pieces Per Package

7 Day(s) or more 58

1,000 Pieces Per Package

7 Day(s) or more 510

1,000 Pieces Per Package

7 Day(s) or more 512

500 Pieces Per Package

7 Day(s) or more 515

500 Pieces Per Package

7 Day(s) or more 516

500 Pieces Per Package

7 Day(s) or more 520

500 Pieces Per Package

7 Day(s) or more 525

500 Pieces Per Package

7 Day(s) or more 530

500 Pieces Per Package

7 Day(s) or more 535

400 Pieces Per Package

7 Day(s) or more 540

300 Pieces Per Package

7 Day(s) or more 545

300 Pieces Per Package

7 Day(s) or more 550

500 Pieces Per Package

7 Day(s) or more 68

500 Pieces Per Package

7 Day(s) or more 610

500 Pieces Per Package

7 Day(s) or more 612

500 Pieces Per Package

7 Day(s) or more 615

500 Pieces Per Package

7 Day(s) or more 616

500 Pieces Per Package

7 Day(s) or more 620

500 Pieces Per Package

7 Day(s) or more 625

400 Pieces Per Package

7 Day(s) or more 630

300 Pieces Per Package

7 Day(s) or more 635

300 Pieces Per Package

7 Day(s) or more 640

200 Pieces Per Package

7 Day(s) or more 645

200 Pieces Per Package

7 Day(s) or more 650

Loading...

  1. 1

Basic Information

Detailed Shape Pan Head Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Material Stainless Steel Tip Shape Flat End Sales Unit Box, Pkg.
Screw Type Full Thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)