(Cross-Head) Stainless Steel Flat Head Screw【200-4,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2000020035
2000020036
2000020038
20000200310
20000200312
20000200315
20000200316
20000200320
20000200325
20000200330
2000020045
2000020046
2000020048
20000200410
20000200412
20000200415
20000200416
20000200420
20000200425
20000200430
20000200435
20000200440
20000200445
20000200450
2000020058
20000200510
20000200512
20000200515
20000200516
20000200520
20000200525
20000200530
20000200535
20000200540
20000200545
20000200550
20000200610
20000200612
20000200615
20000200616
20000200620
20000200625
20000200630
20000200635
20000200640
20000200645
20000200650
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)

4,000 Pieces Per Package

7 Day(s) or more 35

4,000 Pieces Per Package

7 Day(s) or more 36

4,000 Pieces Per Package

7 Day(s) or more 38

3,000 Pieces Per Package

7 Day(s) or more 310

2,000 Pieces Per Package

7 Day(s) or more 312

2,000 Pieces Per Package

7 Day(s) or more 315

2,000 Pieces Per Package

7 Day(s) or more 316

1,000 Pieces Per Package

7 Day(s) or more 320

1,000 Pieces Per Package

7 Day(s) or more 325

1,000 Pieces Per Package

7 Day(s) or more 330

2,000 Pieces Per Package

7 Day(s) or more 45

2,000 Pieces Per Package

7 Day(s) or more 46

1,500 Pieces Per Package

7 Day(s) or more 48

1,500 Pieces Per Package

7 Day(s) or more 410

1,500 Pieces Per Package

7 Day(s) or more 412

1,000 Pieces Per Package

7 Day(s) or more 415

1,000 Pieces Per Package

7 Day(s) or more 416

1,000 Pieces Per Package

7 Day(s) or more 420

500 Pieces Per Package

7 Day(s) or more 425

500 Pieces Per Package

7 Day(s) or more 430

500 Pieces Per Package

7 Day(s) or more 435

500 Pieces Per Package

7 Day(s) or more 440

400 Pieces Per Package

7 Day(s) or more 445

400 Pieces Per Package

7 Day(s) or more 450

1,000 Pieces Per Package

7 Day(s) or more 58

1,000 Pieces Per Package

7 Day(s) or more 510

1,000 Pieces Per Package

7 Day(s) or more 512

500 Pieces Per Package

7 Day(s) or more 515

500 Pieces Per Package

7 Day(s) or more 516

500 Pieces Per Package

7 Day(s) or more 520

500 Pieces Per Package

7 Day(s) or more 525

500 Pieces Per Package

7 Day(s) or more 530

500 Pieces Per Package

7 Day(s) or more 535

300 Pieces Per Package

7 Day(s) or more 540

300 Pieces Per Package

7 Day(s) or more 545

300 Pieces Per Package

7 Day(s) or more 550

1,000 Pieces Per Package

7 Day(s) or more 610

1,000 Pieces Per Package

7 Day(s) or more 612

500 Pieces Per Package

7 Day(s) or more 615

500 Pieces Per Package

7 Day(s) or more 616

500 Pieces Per Package

7 Day(s) or more 620

500 Pieces Per Package

7 Day(s) or more 625

400 Pieces Per Package

7 Day(s) or more 630

300 Pieces Per Package

7 Day(s) or more 635

300 Pieces Per Package

7 Day(s) or more 640

200 Pieces Per Package

7 Day(s) or more 645

200 Pieces Per Package

7 Day(s) or more 650

Loading...

  1. 1

Basic Information

Detailed Shape Flat Head Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Material Stainless Steel Tip Shape Flat End Sales Unit Box, Pkg.
Screw Type Full Thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)