Flat Head Screw - Iron / Stainless Steel / Brass【5-400 Pieces Per Package】

Flat Head Screw - Iron / Stainless Steel / Brass

[Surface Treatment] Bright Chromate, Nickel, Trivalent W
[Nominal Thread] M2, M2.6, M3, M4, M5, M6, M8, M10

Part Number

Configured Part Number is shown.

Part Number
170002011016
170002011020
170002011025
170002011030
170002011035
170002011040
170002011045
170002011050
170002011055
170002011060
170002011065
170002011070
170002011075
1700020135
1700020136
1700020138
17000201310
17000201312
17000201315
17000201316
17000201320
17000201325
17000201330
17000201335
17000201340
17000201345
17000201350
1700020145
1700020146
1700020148
17000201410
17000201412
17000201415
17000201416
17000201420
17000201425
17000201430
17000201435
17000201440
17000201445
17000201450
17000201455
17000201460
17000201465
17000201470
17000201475
1700020158
17000201510
17000201512
17000201515
17000201516
17000201520
17000201525
17000201530
17000201535
17000201540
17000201545
17000201550
17000201555
17000201560
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Material Surface Treatment

15 Pieces Per Package

7 Day(s) or more 1016SteelBright Chrome Plating

15 Pieces Per Package

7 Day(s) or more 1020SteelBright Chrome Plating

12 Pieces Per Package

7 Day(s) or more 1025SteelBright Chrome Plating

11 Pieces Per Package

7 Day(s) or more 1030SteelBright Chrome Plating

10 Pieces Per Package

7 Day(s) or more 1035SteelBright Chrome Plating

9 Pieces Per Package

7 Day(s) or more 1040SteelBright Chrome Plating

8 Pieces Per Package

7 Day(s) or more 1045SteelBright Chrome Plating

7 Pieces Per Package

7 Day(s) or more 1050SteelBright Chrome Plating

6 Pieces Per Package

7 Day(s) or more 1055SteelBright Chrome Plating

6 Pieces Per Package

7 Day(s) or more 1060SteelBright Chrome Plating

5 Pieces Per Package

7 Day(s) or more 1065SteelBright Chrome Plating

5 Pieces Per Package

7 Day(s) or more 1070SteelBright Chrome Plating

5 Pieces Per Package

7 Day(s) or more 1075SteelBright Chrome Plating

380 Pieces Per Package

7 Day(s) or more 35SteelBright Chrome Plating

400 Pieces Per Package

7 Day(s) or more 36SteelBright Chrome Plating

360 Pieces Per Package

7 Day(s) or more 38SteelBright Chrome Plating

360 Pieces Per Package

7 Day(s) or more 310SteelBright Chrome Plating

300 Pieces Per Package

7 Day(s) or more 312SteelBright Chrome Plating

300 Pieces Per Package

7 Day(s) or more 315SteelBright Chrome Plating

280 Pieces Per Package

7 Day(s) or more 316SteelBright Chrome Plating

240 Pieces Per Package

7 Day(s) or more 320SteelBright Chrome Plating

220 Pieces Per Package

7 Day(s) or more 325SteelBright Chrome Plating

180 Pieces Per Package

7 Day(s) or more 330SteelBright Chrome Plating

130 Pieces Per Package

7 Day(s) or more 335SteelBright Chrome Plating

115 Pieces Per Package

7 Day(s) or more 340SteelBright Chrome Plating

100 Pieces Per Package

7 Day(s) or more 345SteelBright Chrome Plating

90 Pieces Per Package

7 Day(s) or more 350SteelBright Chrome Plating

150 Pieces Per Package

7 Day(s) or more 45SteelBright Chrome Plating

260 Pieces Per Package

7 Day(s) or more 46SteelBright Chrome Plating

260 Pieces Per Package

7 Day(s) or more 48SteelBright Chrome Plating

250 Pieces Per Package

7 Day(s) or more 410SteelBright Chrome Plating

250 Pieces Per Package

7 Day(s) or more 412SteelBright Chrome Plating

200 Pieces Per Package

7 Day(s) or more 415SteelBright Chrome Plating

190 Pieces Per Package

7 Day(s) or more 416SteelBright Chrome Plating

170 Pieces Per Package

7 Day(s) or more 420SteelBright Chrome Plating

140 Pieces Per Package

7 Day(s) or more 425SteelBright Chrome Plating

120 Pieces Per Package

7 Day(s) or more 430SteelBright Chrome Plating

105 Pieces Per Package

7 Day(s) or more 435SteelBright Chrome Plating

90 Pieces Per Package

7 Day(s) or more 440SteelBright Chrome Plating

85 Pieces Per Package

7 Day(s) or more 445SteelBright Chrome Plating

70 Pieces Per Package

7 Day(s) or more 450SteelBright Chrome Plating

55 Pieces Per Package

7 Day(s) or more 455SteelBright Chrome Plating

50 Pieces Per Package

7 Day(s) or more 460SteelBright Chrome Plating

40 Pieces Per Package

7 Day(s) or more 465SteelBright Chrome Plating

35 Pieces Per Package

7 Day(s) or more 470SteelBright Chrome Plating

30 Pieces Per Package

7 Day(s) or more 475SteelBright Chrome Plating

165 Pieces Per Package

7 Day(s) or more 58SteelBright Chrome Plating

160 Pieces Per Package

7 Day(s) or more 510SteelBright Chrome Plating

150 Pieces Per Package

7 Day(s) or more 512SteelBright Chrome Plating

130 Pieces Per Package

7 Day(s) or more 515SteelBright Chrome Plating

125 Pieces Per Package

7 Day(s) or more 516SteelBright Chrome Plating

120 Pieces Per Package

7 Day(s) or more 520SteelBright Chrome Plating

100 Pieces Per Package

7 Day(s) or more 525SteelBright Chrome Plating

80 Pieces Per Package

7 Day(s) or more 530SteelBright Chrome Plating

70 Pieces Per Package

7 Day(s) or more 535SteelBright Chrome Plating

65 Pieces Per Package

7 Day(s) or more 540SteelBright Chrome Plating

60 Pieces Per Package

7 Day(s) or more 545SteelBright Chrome Plating

55 Pieces Per Package

7 Day(s) or more 550SteelBright Chrome Plating

40 Pieces Per Package

7 Day(s) or more 555SteelBright Chrome Plating

35 Pieces Per Package

7 Day(s) or more 560SteelBright Chrome Plating

Loading...

Basic Information

Detailed Shape Flat Head Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Tip Shape Flat End Sales Unit Box, Pkg. Screw Type Full Thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)