• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flat Head Oval-Head Screw, Iron, Bright Chromate【35-360 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
1700030135
1700030136
1700030138
17000301310
17000301312
17000301315
17000301316
17000301320
17000301325
17000301330
17000301335
17000301340
1700030146
1700030148
17000301410
17000301412
17000301415
17000301416
17000301420
17000301425
17000301430
17000301435
17000301440
17000301445
17000301450
1700030158
17000301510
17000301512
17000301515
17000301516
17000301520
17000301525
17000301530
17000301535
17000301540
17000301545
17000301550
17000301610
17000301612
17000301615
17000301616
17000301620
17000301625
17000301630
17000301635
17000301640
17000301645
17000301650
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)

300 Pieces Per Package

8 Day(s) or more 35

360 Pieces Per Package

8 Day(s) or more 36

360 Pieces Per Package

8 Day(s) or more 38

350 Pieces Per Package

8 Day(s) or more 310

300 Pieces Per Package

8 Day(s) or more 312

300 Pieces Per Package

8 Day(s) or more 315

270 Pieces Per Package

8 Day(s) or more 316

240 Pieces Per Package

8 Day(s) or more 320

180 Pieces Per Package

8 Day(s) or more 325

150 Pieces Per Package

8 Day(s) or more 330

120 Pieces Per Package

8 Day(s) or more 335

110 Pieces Per Package

8 Day(s) or more 340

210 Pieces Per Package

8 Day(s) or more 46

230 Pieces Per Package

8 Day(s) or more 48

230 Pieces Per Package

8 Day(s) or more 410

220 Pieces Per Package

8 Day(s) or more 412

190 Pieces Per Package

8 Day(s) or more 415

180 Pieces Per Package

8 Day(s) or more 416

160 Pieces Per Package

8 Day(s) or more 420

130 Pieces Per Package

8 Day(s) or more 425

110 Pieces Per Package

8 Day(s) or more 430

100 Pieces Per Package

8 Day(s) or more 435

85 Pieces Per Package

8 Day(s) or more 440

70 Pieces Per Package

8 Day(s) or more 445

65 Pieces Per Package

8 Day(s) or more 450

140 Pieces Per Package

8 Day(s) or more 58

125 Pieces Per Package

8 Day(s) or more 510

140 Pieces Per Package

8 Day(s) or more 512

130 Pieces Per Package

8 Day(s) or more 515

120 Pieces Per Package

8 Day(s) or more 516

105 Pieces Per Package

8 Day(s) or more 520

90 Pieces Per Package

8 Day(s) or more 525

80 Pieces Per Package

8 Day(s) or more 530

65 Pieces Per Package

8 Day(s) or more 535

58 Pieces Per Package

8 Day(s) or more 540

50 Pieces Per Package

8 Day(s) or more 545

45 Pieces Per Package

8 Day(s) or more 550

100 Pieces Per Package

8 Day(s) or more 610

100 Pieces Per Package

8 Day(s) or more 612

90 Pieces Per Package

8 Day(s) or more 615

90 Pieces Per Package

8 Day(s) or more 616

80 Pieces Per Package

8 Day(s) or more 620

60 Pieces Per Package

8 Day(s) or more 625

55 Pieces Per Package

8 Day(s) or more 630

50 Pieces Per Package

8 Day(s) or more 635

45 Pieces Per Package

8 Day(s) or more 640

40 Pieces Per Package

8 Day(s) or more 645

35 Pieces Per Package

8 Day(s) or more 650

Loading...

  1. 1

Basic Information

Detailed Shape Round Flat Head Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Material Steel Surface Treatment Bright Chrome Plating Tip Shape Flat End
Sales Unit Box, Pkg. Screw Type Full Thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)