• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flat Head Sash Screw, Stainless Steel【45-210 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2700650045
2700650046
2700650048
27006500410
27006500412
27006500415
27006500416
27006500418
27006500420
27006500425
27006500430
27006500435
27006500440
2700650058
27006500510
27006500512
27006500515
27006500516
27006500520
27006500525
27006500530
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)

210 Pieces Per Package

7 Day(s) or more 45

200 Pieces Per Package

7 Day(s) or more 46

190 Pieces Per Package

7 Day(s) or more 48

170 Pieces Per Package

7 Day(s) or more 410

165 Pieces Per Package

7 Day(s) or more 412

140 Pieces Per Package

7 Day(s) or more 415

135 Pieces Per Package

7 Day(s) or more 416

115 Pieces Per Package

7 Day(s) or more 418

110 Pieces Per Package

7 Day(s) or more 420

90 Pieces Per Package

7 Day(s) or more 425

75 Pieces Per Package

7 Day(s) or more 430

65 Pieces Per Package

7 Day(s) or more 435

55 Pieces Per Package

7 Day(s) or more 440

120 Pieces Per Package

7 Day(s) or more 58

110 Pieces Per Package

7 Day(s) or more 510

100 Pieces Per Package

7 Day(s) or more 512

85 Pieces Per Package

7 Day(s) or more 515

80 Pieces Per Package

7 Day(s) or more 516

70 Pieces Per Package

7 Day(s) or more 520

60 Pieces Per Package

7 Day(s) or more 525

45 Pieces Per Package

7 Day(s) or more 530

Loading...

  1. 1

Basic Information

Detailed Shape Flat Head Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Material Stainless Steel Tip Shape Flat End Sales Unit Box, Pkg.
Screw Type Full Thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)