Stainless Steel Shackle Padlock

Stainless Steel Shackle Padlock

It is a stainless steel padlock.
[Material] Main body: brass Shackle: stainless steel

(i)Caution

  • This product image is an example. Please see the product specifications for details.

Part Number

Configured Part Number is shown.

Part Number
IB-089
IB-090
IB-091
IB-092
IB-093
IB-094
IB-095
IB-096
IB-097
Part NumberVolume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
JAN code
3 Day(s) or more 25415144529931311277
3 Day(s) or more 304.717164529931311284
3 Day(s) or more 35620194529931311208
3 Day(s) or more 406.423224529931311215
3 Day(s) or more 45725254529931311222
3 Day(s) or more 50829284529931311239
3 Day(s) or more 304.855164529931311246
3 Day(s) or more 35662194529931311253
3 Day(s) or more 406.264234529931311260

Loading...

  1. 1

Basic Information

Types Padlock Material Main body: brass shackle: stainless steel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)