Leveling adjuster (female thread) FHFS-X

Brand :
NABEYA BI-TECH
Caution
Product Description
Heavy load type all stainless steel leveling foot.
[Features]
· The pad has a low height, allowing for a compact design.
· The screw and pad are made of stainless steel, providing excellent corrosion resistance.
· The pad tilts up to 6°.
· Effective in use on inclined surfaces.
· The presence or absence of a rubber disc can be selected according to the product code.
· The rubber disc is effective as an anti-slip for equipment and devices.
[Applications]
· Food and packaging machines.
Specifications of leveling adjuster (female thread) FHFS-D0-X/FHFS-D1-X

External appearance of FHFS-D0-X/FHFS-D1-X

Drawing of FHFS

FHFS-D0-X drawing 1

FHFS-D0-X drawing 2

FHFS-D1-X drawing 1

FHFS-D1-X drawing 2
FHFS-D0-X dimensions
(Unit: mm)
| Product number | D | M (Coarse) | Lf | H | H1 | sw1 | Allowable load (N)*1 | ● Weight (g) |
|---|---|---|---|---|---|---|---|---|
| FHFS-80-M8-34-D0-X | 80 | M8 | 8 | 34 | 8.5 | 14 | 17000 | 268 |
| FHFS-80-M10-37-D0-X | 80 | M10 | 10 | 37 | 8.5 | 14 | 17000 | 269 |
| FHFS-80-M12-40-D0-X | 80 | M12 | 12 | 40 | 8.5 | 17 | 17000 | 270 |
| FHFS-80-M16-46-D0-X | 80 | M16 | 16 | 46 | 8.5 | 22 | 17000 | 272 |
| FHFS-80-M20-54-D0-X | 80 | M20 | 20 | 54 | 8.5 | 27 | 28000 | 275 |
| FHFS-100-M8-35-D0-X | 100 | M8 | 8 | 35 | 9 | 14 | 17000 | 434 |
| FHFS-100-M10-38-D0-X | 100 | M10 | 10 | 38 | 9 | 14 | 17000 | 435 |
| FHFS-100-M12-41-D0-X | 100 | M12 | 12 | 41 | 9 | 17 | 17000 | 436 |
| FHFS-100-M16-47-D0-X | 100 | M16 | 16 | 47 | 9 | 22 | 17000 | 438 |
| FHFS-100-M20-55-D0-X | 100 | M20 | 20 | 55 | 9 | 27 | 28000 | 441 |
| FHFS-120-M20-59-D0-X | 120 | M20 | 20 | 59 | 12 | 27 | 28000 | 938 |
Dimensions of FHFS-D1-X
| Product number | D | M (Coarse) | Lf | H | H1 | h | sw1 | Allowable load (N)*1 | ● Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| FHFS-80-M8-34-D1-X | 80 | M8 | 8 | 34 | 8.5 | 2 | 14 | 17000 | 290 |
| FHFS-80-M10-37-D1-X | 80 | M10 | 10 | 37 | 8.5 | 2 | 14 | 17000 | 291 |
| FHFS-80-M12-40-D1-X | 80 | M12 | 12 | 40 | 8.5 | 2 | 17 | 17000 | 292 |
| FHFS-80-M16-46-D1-X | 80 | M16 | 16 | 46 | 8.5 | 2 | 22 | 17000 | 294 |
| FHFS-80-M20-54-D1-X | 80 | M20 | 20 | 54 | 8.5 | 2 | 27 | 28000 | 297 |
| FHFS-100-M8-35-D1-X | 100 | M8 | 8 | 35 | 9 | 3 | 14 | 17000 | 456 |
| FHFS-100-M10-38-D1-X | 100 | M10 | 10 | 38 | 9 | 3 | 14 | 17000 | 457 |
| FHFS-100-M12-41-D1-X | 100 | M12 | 12 | 41 | 9 | 3 | 17 | 17000 | 458 |
| FHFS-100-M16-47-D1-X | 100 | M16 | 16 | 47 | 9 | 3 | 22 | 17000 | 460 |
| FHFS-100-M20-55-D1-X | 100 | M20 | 20 | 55 | 9 | 3 | 27 | 28000 | 463 |
| FHFS-120-M20-59-D1-X | 120 | M20 | 20 | 59 | 12 | 3.5 | 27 | 28000 | 1020 |
- *1The allowable load is the value without the rubber disk. The value is also for the state where the screw is vertical to the pad. The allowable load will be smaller with the screws in the angled state.
The values in the table are reference values, and are not guaranteed values.
Material and Finish
| - | FHFS-D0-X | FHFS-D1-X |
|---|---|---|
| Thread | SUS303 | SUS303 |
| Base | SUS304 | SUS304 |
| Hex Socket Head Countersunk Machine Screw | SUS304 | SUS304 |
| Washer | Polyurethane | Polyurethane |
| Rubber Disc | - | NBR (black) Hardness: Shore A70 |