Silent Caster Rigid Wheel Plate Type

Silent Caster Rigid Wheel Plate Type

A caster used for transport dollies in places where noise is a concern

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NRFK2-150-G
WFK-200-G
Part NumberVolume DiscountDays to ShipAllowable Load
(daN)
Wheel Material Mounting Hole Type Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Load Category Foil material
7 Day(s) or more 180[Others] PolycarbonateSlotted Holes104110-Medium LoadNylon
7 Day(s) or more 200RubberRound hole151-43Medium LoadIron plating

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Load Range(daN) 140.01~220.00
Stopper (Detail) No Wheel Characteristics No Fitting Material Steel
Wheel Bearings Yes