• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

#50 Steel Hinge Thin Type No Hole

Part Number

Configured Part Number is shown.

Part Number
NSB-NO50-25
NSB-NO50-32
NSB-NO50-38
NSB-NO50-51
NSB-NO50-64
NSB-NO50-76
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
4 Day(s) or more 2520
4 Day(s) or more 3222
4 Day(s) or more 3826
4 Day(s) or more 5130
4 Day(s) or more 6433
4 Day(s) or more 7641

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Body Material Steel Additional Function Not Provided Mounting Method Weld-On

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)