Probe SB series

Brand :
SEIKEN
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Features] · Supported pitch: 0.50 mm. · Plunger material: carbon steel/copper alloy.
Drawing
Probe lineup

Socket lineup

Product Specification
Product Specification
Pitch: 0.5 mm
Allowable current: 1 A
[Material / Surface Treatment]
plunger: See external shape drawing
pipe: PB/Ni base + Au finish
spring: SWP/Ni base + Au finish
socket: PB/Ni base + Au finish
One Side Probe
| Part number | Spring force | Working stroke | Full stroke |
|---|---|---|---|
| SB-1,SB-2,SB-3,SB-5 | Initial | 1 mm | 1.5 mm |
| 13 g | 31 g | 40 g | |
| SB-10,SB-20,SB-30,SB-50 | Initial | 0.7 mm | 1 mm |
| 22 g | 34 g | 40 g | |
| SB-200LT,SB-500LT | Initial | 1.3 mm | 2 mm |
| 11 g | 25 g | 32 g |
Receptacle
| Part number | Reference Hole Diameter | Type | Note |
|---|---|---|---|
| SBR-ST | ⌀0.42 | Wire rod with crimp terminal type | SBR-ST HR100/300 (Lead wire length 100 mm/300 mm) |
| SBR-F | SBR-FHR 100/300 (Lead wire length 100 mm/300 mm) | ||