Hyper 20 JH Model

Part Number

Configured Part Number is shown.

 
Part Number
JH-32
JH-40
JH-50
JH-65
JH-80
JH-100
JH-125
JH-150
JH-200
JH-250
JH-300
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter Maximum Operating Pressure
(MPa)
53 Day(s) or more 1032A-0.07
53 Day(s) or more 1040A-0.07
53 Day(s) or more 1050A-0.07
53 Day(s) or more 1065A-0.07
53 Day(s) or more 1080A-0.07
53 Day(s) or more 10100A-0.07
53 Day(s) or more 10125A-0.06
53 Day(s) or more 10150A-0.06
53 Day(s) or more 10200A-0.06
53 Day(s) or more 10250A-0.05
53 Day(s) or more 10300A-0.05

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joints Applicable Fluid Water Connecting Part Type Flange
Wetted Materials Rubber Connecting Part Material Steel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)