Pipe Silencer KVH Model (For Air Conditioning / Water Supply 2 MPa Specification)

Part Number

Configured Part Number is shown.

 
Part Number
KVH-32N
KVH-40N
KVH-50N
KVH-65N
KVH-80N
KVH-100N
KVH-125N
KVH-150N
KVH-200N
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter Maximum Operating Pressure
(MPa)
53 Day(s) or more 1032A-0.07
53 Day(s) or more 1040A-0.07
53 Day(s) or more 1050A-0.07
53 Day(s) or more 1065A-0.07
53 Day(s) or more 1080A-0.06
53 Day(s) or more 10100A-0.06
53 Day(s) or more 10125A-0.06
53 Day(s) or more 10150A-0.05
53 Day(s) or more 10200A-0.05

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joints Applicable Fluid Water Connecting Part Type Flange
Wetted Materials Rubber Connecting Part Material Steel Surface treatment of flanges with different diameters Nylon coat

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)