• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

THERMALLOY Pillow Pillow-Type Unit

THERMALLOY Pillow Pillow-Type Unit

[Features]
· Can be used without a lubricant supply
· Can be used in water, seawater, vapor and water splashes
· Self-aligning roller bearing type
· Applicable in a wide temperature range
· Durable against intrusion of dust, sand, etc.
· Able to move at extremely low speed compared with the solid lubricant embedded type and particularly superior with respect to minute motion
· Capable of withstanding higher loads and supporting radial and thrust loads
· Superior fretting resistance to that of embedded solid lubricant and ball bearing types
· Widely used in sterilizers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UDSP204S1T1
UDSP205S1T1
UDSP206S1T1
UDSP207S1T1
UDSP208S1T1
UDSP209S1T1
UDSP210S1T1
Part NumberVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Quote 102033.3
Quote 102536.5
Quote 103042.9
Quote 103547.6
Quote 104049.2
Quote 104554
Quote 105057.2

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Stainless Steel
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)