[In Stock] Guided cylinder TCL/TCM series

Brand :
AIRTAC
Caution
- There are part numbers where the P at the end of the part number has been removed due to changes in the manufacturer's part numbers.
The "P" at the end of the part number previously indicated the PT thread specification, but since this product now comes standard with the PT thread specification, there is no change in specification due to the part number change.
Product Description
[Features]
· JIS standard.
· Two types of bearing sections to suit the use: Ball bushing: Compatible with lifters, pushers, and manufacturing processes that require low friction. Sliding bearing: Lateral load capacity is more than twice that of conventional cylinders (stopper cylinders).
· Compatible with lateral load.
· Multiple types of mounting are possible. (Top surface, side surface, bottom surface, T-slot side).
· Convenient sensor switch groove.
Drawing
TCM6/TCM10
![[In Stock] Guide Cylinder TCL/TCM Series External Shape Drawing (TCM6/TCM10)](http://my.misumi-ec.com/linked/vitem/mech/ATC1/221006364600/img/221006364600_01.jpg)
TCL/TCM12–63
![[In Stock] Guide Cylinder TCL/TCM Series External Shape Drawing 4 (TCL/TCM12–63)](http://my.misumi-ec.com/linked/vitem/mech/ATC1/221006364600/img/221006364600_02.jpg)
Product Specification
Product Specification
| Inner diameter (mm) | 6 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Operation method | Double Acting | ||||||||||
| Operating fluid | Air (please use air filtered with a 40 μm or finer filter) | ||||||||||
| Operating pressure range | 0.15-0.7 Mpa (23 to 100 psi) | 0.1 to 1.0 MPa (14 to 145 psi) | |||||||||
| Proof pressure | 1.2 MPa (175 psi) | 1.5 MPa (215 psi) | |||||||||
| Ambient temperature and operating fluid temperature | -20 to +70℃ | ||||||||||
| Piston Speed | 50-500 mm/s | 30 to 500 mm/s | |||||||||
| Stroke length tolerance | ≤ 100 (0 to +1.0) > 100 (0 to +1.5) | ||||||||||
| Cushion | Rubber cushion | ||||||||||
| Non-rotational Accuracy [1] | Ball bushing | - | +/- 0.08° | +/- 0.07° | +/- 0.06° | +/- 0.05° | |||||
| Slip bearing | +/- 0.10° | +/- 0.10° | +/- 0.09° | +/- 0.08° | +/- 0.06° | ||||||
| Pipe connection port diameter [2] | M3 x 0.5 | M5 x 0.8 | 1/8" | 1/8" | 1/4" | ||||||
| Applicable Sensor | DMSH(S) · CMSH | DMSG(S) · CMSG | |||||||||
[1] The non-rotating accuracy refers to the rotation angle of the plate when the piston rod is in the return position.
[2] PT type port threads are also available for selection.
Structure
![[In Stock] Guide Cylinder TCL/TCM Series Structural Drawing 1](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221006364600/221006364600_003_20230801115856.gif)
| Number | Product Name |
|---|---|
| 1 | Main body |
| 2 | Plate |
| 3 | guide shaft |
| 4 | C type retaining ring |
| 5 | Rod cover |
| 6 | O-ring |
| 7 | Hex socket head cap screw |
| 8 | O-ring |
| 9 | O-ring |
| 10 | bushing |
| Number | Product Name |
|---|---|
| 11 | Rubber cushion |
| 12 | O-ring |
| 13 | Magnet |
| 14 | Magnet gasket |
| 15 | Piston |
| 16 | Piston rod |
| 17 | Rubber cushion |
| 18 | O-ring |
| 19 | Rubber cushion mounting block |
![[In Stock] Guided Cylinder TCL/TCM Series Structural Drawing 2](http://my.misumi-ec.com/linked/vitem/mech/ATC1/221006364600/img/221006364600_03.jpg)
| Number | Product Name |
|---|---|
| 1 | Plate |
| 2 | guide shaft |
| 3 | Main body |
| 4 | C type retaining ring |
| 5 | Rod cover |
| 6 | Rubber cushion |
| 7 | O-ring |
| 8 | Hex socket head cap screw |
| 9 | O-ring |
| 10 | Ball Bushing / Slide Bearing |
| 11 | C type retaining ring |
| Number | Product Name |
|---|---|
| 12 | O-ring |
| 13 | O-ring |
| 14 | Head cover |
| 15 | Piston rod |
| 16 | Piston |
| 17 | Magnet base |
| 18 | Magnet gasket |
| 19 | Magnet |
| 20 | Hex Socket Head Plug |
| 21 | Hex Socket Head Plug |
| 22 | bushing |
Type information
![[In Stock] Guide Cylinder TCL/TCM Series TCL: Ball Bushing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221006364600/221006364600_005_20230801115856.jpg)
TCL: Ball Bushing
![[In Stock] Guide Cylinder TCL/TCM Series TCM: Sliding Bearing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221006364600/221006364600_006_20230801115856.jpg)
TCM: Slide Bearing
Specifications Table
TCM6/TCM10
| Inner Diameter/Symbol | A | AB | AC | AD | B | BA | C | CA | CB | D | G | K |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 6 | 29.5 | 6 | 23.5 | 5 | 30 | 29 | 14.5 | 9 | 6 | 5 | 20.5 | M2.5 x 0.45 |
| 10 | 32 | 6 | 26 | 5 | 34 | 33 | 18 | 10 | 7.5 | 6 | 23 | M3 x 0.5 |
| Inner Diameter/Symbol | L | LA | LB | LC | LD | M | MA | MB | N | P | PD | PF |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 6 | M3 x 0.5 | 5 | 20.5 | 6 | 9 | 6 | 3 | 9.5 | 3.5 | M3 x 0.5 | 9.5 | 5.5 |
| 10 | M4 x 0.7 | 5 | 23 | 8 | 11 | 8 | 4 | 8.5 | 4.5 | M3 x 0.5 | 11.5 | 5 |
TCL/TCM12–63
| Inner Diameter/Symbol | A | DA | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TCL | TCM | TCL/TCM | TCL | TCM | |||||||||
| Stroke | ≤ 30 | ≤ 50 | 31 to 100 | 101 to 200 | > 200 | ≤ 30 | 31 to 100 | 101 to 200 | > 200 | ≤ 50 | 51 to 100 | 101 to 200 | > 200 |
| 12 | 42 | 55 | 85 | - | 0 | 13 | 43 | - | 0 | 13 | 43 | - | |
| 16 | 46 | 65 | 95 | - | 0 | 19 | 49 | - | 0 | 19 | 49 | - | |
| 20 | 53 | 80 | 104 | 122 | 0 | 27 | 51 | 69 | 0 | 27 | 51 | 69 | |
| 25 | 53.5 | 82 | 104.5 | 122 | 0 | 28.5 | 51 | 68.5 | 0 | 28.5 | 51 | 68.5 | |
| Inner Diameter/Symbol | MC | KC | ||||||
|---|---|---|---|---|---|---|---|---|
| Stroke | ≤ 30 | 31 to 100 | 101 to 200 | > 200 | ≤ 30 | 31 to 100 | 101 to 200 | > 200 |
| 12 | 20 | 40 | 110 | - | 15 | 25 | 60 | - |
| 16 | 24 | 44 | 110 | - | 17 | 27 | 60 | - |
| 20 | 24 | 44 | 120 | 200 | 29 | 39 | 77 | 117 |
| 25 | 24 | 44 | 120 | 200 | 29 | 39 | 77 | 117 |
| Inner Diameter/Symbol | A | DA | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TCL | TCM | TCL/TCM | TCL | TCM | |||||||||
| Stroke | ≤ 50 | ≤ 50 | 51 to 100 | 101 to 200 | > 200 | ≤ 50 | 51 to 100 | 101 to 200 | > 200 | ≤ 50 | 51 to 100 | 101 to 200 | > 200 |
| 32 | 65 | 78 | 102 | 118 | 140 | 5.5 | 42.5 | 58.5 | 80.5 | 18.5 | 42.5 | 58.5 | 80.5 |
| 40 | 66 | 78 | 102 | 118 | 140 | 0 | 36 | 52 | 74 | 12 | 36 | 52 | 74 |
| 50 | 76 | 89 | 118 | 134 | 161 | 4 | 46 | 62 | 89 | 17 | 46 | 62 | 89 |
| 63 | 77 | 89 | 118 | 134 | 161 | 0 | 41 | 57 | 84 | 12 | 41 | 57 | 84 |
| Inner Diameter/Symbol | MC | KC | ||||||
|---|---|---|---|---|---|---|---|---|
| Stroke | ≤ 40 | 41 to 100 | 101 to 200 | > 200 | ≤ 40 | 41 to 100 | 101 to 200 | > 200 |
| 32 | 24 | 48 | 124 | 200 | 33 | 45 | 83 | 121 |
| 40 | 24 | 48 | 124 | 200 | 34 | 46 | 84 | 122 |
| 50 | 24 | 48 | 124 | 200 | 36 | 48 | 86 | 124 |
| 63 | 28 | 52 | 128 | 200 | 38 | 50 | 88 | 124 |
| Inner Diameter/Symbol | AB | AC | AD | B | BA | C | CA | D (TCL) | D (TCM) | G |
|---|---|---|---|---|---|---|---|---|---|---|
| 12 | 13 | 29 | 8 | 58 | 56 | 26 | 22 | 6 | 8 | 41 |
| 16 | 13 | 33 | 8 | 64 | 62 | 30 | 25 | 8 | 10 | 46 |
| 20 | 16 | 37 | 10 | 83 | 81 | 36 | 30 | 10 | 12 | 54 |
| 25 | 16 | 37.5 | 10 | 93 | 91 | 42 | 38 | 12 | 16 | 64 |
| 32 | 22 | 37.5 | 12 | 112 | 110 | 48 | 44 | 16 | 20 | 78 |
| 40 | 22 | 44 | 12 | 120 | 118 | 54 | 44 | 16 | 20 | 86 |
| 50 | 28 | 44 | 16 | 148 | 146 | 64 | 60 | 20 | 20 | 110 |
| 63 | 28 | 49 | 16 | 162 | 158 | 78 | 70 | 20 | 20 | 124 |