• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dowel Shelf Bracket With Rubber / Insert Dowel Shelf Bracket With Rubber

Dowel Shelf Bracket With Rubber / Insert Dowel Shelf Bracket With Rubber

[Material] Brass / rubber
[Finishing] Nickel / white rubber, nickel / black rubber

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K60237
K60238
K60239
K60240
Part NumberVolume DiscountDays to ShipSpecifications Finishing Length
(mm)
Part number / nominal
6 Day(s) or more DowelNickel / white rubber18Dowel shelf bracket with white rubber
6 Day(s) or more DowelNickel / black rubber18Dowel shelf bracket with black rubber
6 Day(s) or more Insert dowelNickel / white rubber21Insert dowel shelf bracket with white rubber
6 Day(s) or more Insert dowelNickel / black rubber21Insert dowel shelf bracket with black rubber

Loading...

  1. 1

Basic Information

Material Brass/rubber Width(mm) 10

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)