• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Barrette Shelf Bracket

Stainless Steel Barrette Shelf Bracket

[Material] Stainless steel (SUS304)
[Finishing] Hairline
[Thickness] 5 mm
Includes mounting screws.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K62271
K62272
K62273
K62274
K62275
K62276
Part NumberVolume DiscountDays to ShipLength
(mm)
Height
(mm)
Part number / nominal
9 Day(s) or more 1809090 × 180 mm
9 Day(s) or more 1507575 × 150 mm
9 Day(s) or more 1207575 × 120 mm
9 Day(s) or more 1206060 × 120 mm
9 Day(s) or more 1006060 × 100 mm
9 Day(s) or more 904545 × 90 mm

Loading...

  1. 1

Basic Information

Specifications Shelf bracket Material Stainless steel (SUS304) Finishing Hairline
Width(mm) 16

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)