H322 Series - With Threaded Stem

H322 Series - With Threaded Stem

Design caster. Can be used for high-class medical equipment.
Precision ball bearings in both the swivel head and wheel for smooth movement.
Double-brake design with both wheel lock and directional lock, ensuring easy lock and release with the curved brake pedal.
Static load: double.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
H322-4T075TPB
H322-4T075TPB/N
H322-4T075UNB
H322-4T075UNB/N
H322-4T100TPB
H322-4T100TPB/N
H322-4T100UNB
H322-4T100UNB/N
H322-4T125TPB
H322-4T125TPB/N
H322-4T125UNB
H322-4T125UNB/N
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Wheel Material Wheel Dia. D
(Ø)
22 Day(s) or more 9035.01~80.00Not ProvidedElastomer75
22 Day(s) or more 9035.01~80.00With Double Stopper (Rotation + Swivel)Elastomer75
7 Day(s) or more 9035.01~80.00Not ProvidedPolyurethane75
7 Day(s) or more 9035.01~80.00With Double Stopper (Rotation + Swivel)Polyurethane75
22 Day(s) or more 12080.01~140.00Not ProvidedElastomer100
22 Day(s) or more 12080.01~140.00With Double Stopper (Rotation + Swivel)Elastomer100
7 Day(s) or more 12080.01~140.00Not ProvidedPolyurethane100
7 Day(s) or more 12080.01~140.00With Double Stopper (Rotation + Swivel)Polyurethane100
22 Day(s) or more 14380.01~140.00Not ProvidedElastomer125
22 Day(s) or more 14380.01~140.00With Double Stopper (Rotation + Swivel)Elastomer125
7 Day(s) or more 14380.01~140.00Not ProvidedPolyurethane125
7 Day(s) or more 14380.01~140.00With Double Stopper (Rotation + Swivel)Polyurethane125

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Wheel Characteristics Not Provided Fitting Material Ductile
Thread Dia. M12

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)