(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 25/10/2020 to 3:00 (MYT) 26/10/2020. We apologize for the inconvenience.
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Communication Interface Unit [ZX2]

Communication Interface Unit [ZX2]

Communication Interface Unit for Smart Sensor Laser CMOS Type ZX2

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZX2-SF11

Part Number
ZX2-SF11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Types Communication Interface Unit Type | the type of the sensor unit RS-232C Type Power Supply 10-30 VDC

Please check the type/dimensions/specifications of the part ZX2-SF11 in the Communication Interface Unit [ZX2] series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)