TRUSCO, Brass Ball Chain, 2.3 mm × 3 m

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 3
・ Ball diameter (mm): 2.3
・ Working load (kN): 0.02
・ JAN Code: 4989999434323
・ Trusco Code: 828-7467
・ Weight: 33 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome