TRUSCO, Hook Stainless-Steel-Like Coating Point Screw Set 4 × 20, 2 pcs. Included

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
・ A small number of point screws are packed for hooks.
・ Please choose the length according to the base.
[Product Specifications]
・ Thread diameter (mm): 4
・ Screw length (mm): 20
・ For lightweight objects
・ Head diameter × length: M6 (0.75) × 3.5 mm
・ Washer diameter × thickness: 8 × 0.8 mm
・ JAN Code: 4989999443875
・ Trusco Code: 855-5767
・ Weight: 6 g
[Material/Finish]
・ Steel / stainless-steel-like coating finish
[Components of Set / Accessories]
・ 4 × 20 (2 pcs.)